Part Number |
Diameter S-1 |
Travel |
Bearing Number |
Adapter Assembly Number |
Stabilizing Ring 1 Req’d |
Triple Seal 2 Req’d |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| TTU-75-6 | Diameter S-1 N/A 2 7/16 in | Travel N/A 6 in | Bearing Number N/A 22215K | Adapter Assembly Number N/A SNW-15 | Stabilizing Ring 1 Req’d N/A SR-15-0 | Triple Seal 2 Req’d N/A LOR37 |
Add To Cart
Request Quote |
| TTU-85-6 | Diameter S-1 N/A 2 15/16 in | Travel N/A 6 in | Bearing Number N/A 22217K | Adapter Assembly Number N/A SNW-17 | Stabilizing Ring 1 Req’d N/A SR-17-14 | Triple Seal 2 Req’d N/A LOR53 |
Add To Cart
Request Quote |
| TTU-55-12 | Diameter S-1 N/A 1 15/16 in | Travel N/A 12 in | Bearing Number N/A 22211K | Adapter Assembly Number N/A SNW-11 | Stabilizing Ring 1 Req’d N/A SR-11-0 | Triple Seal 2 Req’d N/A LOR24 |
Add To Cart
Request Quote |
| TTU-65-12 | Diameter S-1 N/A 2 3/16 in | Travel N/A 12 in | Bearing Number N/A 22213K | Adapter Assembly Number N/A SNW-13 | Stabilizing Ring 1 Req’d N/A SR-13-0 | Triple Seal 2 Req’d N/A LOR29 |
Add To Cart
Request Quote |
| TTU-75-12 | Diameter S-1 N/A 2 7/16 in | Travel N/A 12 in | Bearing Number N/A 22215K | Adapter Assembly Number N/A SNW-15 | Stabilizing Ring 1 Req’d N/A SR-15-0 | Triple Seal 2 Req’d N/A LOR37 |
Add To Cart
Request Quote |
| TTU-85-12 | Diameter S-1 N/A 2 15/16 in | Travel N/A 12 in | Bearing Number N/A 22217K | Adapter Assembly Number N/A SNW-17 | Stabilizing Ring 1 Req’d N/A SR-17-14 | Triple Seal 2 Req’d N/A LOR53 |
Add To Cart
Request Quote |
| TTU-100-12 | Diameter S-1 N/A 3 7/16 in | Travel N/A 12 in | Bearing Number N/A 22220K | Adapter Assembly Number N/A SNW-20 | Stabilizing Ring 1 Req’d N/A SR-20-17 | Triple Seal 2 Req’d N/A LOR102 |
Add To Cart
Request Quote |
| TTU-110-12 | Diameter S-1 N/A 3 15/16 in | Travel N/A 12 in | Bearing Number N/A 22222K | Adapter Assembly Number N/A SNW-22 | Stabilizing Ring 1 Req’d N/A SR-22-19 | Triple Seal 2 Req’d N/A LOR109 |
Add To Cart
Request Quote |
| TTU-130-12 | Diameter S-1 N/A 4 7/16 in | Travel N/A 12 in | Bearing Number N/A 22226K | Adapter Assembly Number N/A SNW-26 | Stabilizing Ring 1 Req’d N/A SR-26-0 | Triple Seal 2 Req’d N/A LOR117 |
Add To Cart
Request Quote |
| TTU-140-12 | Diameter S-1 N/A 4 15/16 in | Travel N/A 12 in | Bearing Number N/A 22228K | Adapter Assembly Number N/A SNW-28 | Stabilizing Ring 1 Req’d N/A SR-28-0 | Triple Seal 2 Req’d N/A LOR122 |
Add To Cart
Request Quote |
| TTU-55-18 | Diameter S-1 N/A 1 15/16 in | Travel N/A 18 in | Bearing Number N/A 22211K | Adapter Assembly Number N/A SNW-11 | Stabilizing Ring 1 Req’d N/A SR-11-0 | Triple Seal 2 Req’d N/A LOR24 |
Add To Cart
Request Quote |
| TTU-65-18 | Diameter S-1 N/A 2 3/16 in | Travel N/A 18 in | Bearing Number N/A 22213K | Adapter Assembly Number N/A SNW-13 | Stabilizing Ring 1 Req’d N/A SR-13-0 | Triple Seal 2 Req’d N/A LOR29 |
Add To Cart
Request Quote |
| TTU-75-18 | Diameter S-1 N/A 2 7/16 in | Travel N/A 18 in | Bearing Number N/A 22215K | Adapter Assembly Number N/A SNW-15 | Stabilizing Ring 1 Req’d N/A SR-15-0 | Triple Seal 2 Req’d N/A LOR37 |
Add To Cart
Request Quote |
| TTU-85-18 | Diameter S-1 N/A 2 15/16 in | Travel N/A 18 in | Bearing Number N/A 22217K | Adapter Assembly Number N/A SNW-17 | Stabilizing Ring 1 Req’d N/A SR-17-14 | Triple Seal 2 Req’d N/A LOR53 |
Add To Cart
Request Quote |
| TTU-100-18 | Diameter S-1 N/A 3 7/16 in | Travel N/A 18 in | Bearing Number N/A 22220K | Adapter Assembly Number N/A SNW-20 | Stabilizing Ring 1 Req’d N/A SR-20-17 | Triple Seal 2 Req’d N/A LOR102 |
Add To Cart
Request Quote |
| TTU-110-18 | Diameter S-1 N/A 3 15/16 in | Travel N/A 18 in | Bearing Number N/A 22222K | Adapter Assembly Number N/A SNW-22 | Stabilizing Ring 1 Req’d N/A SR-22-19 | Triple Seal 2 Req’d N/A LOR109 |
Add To Cart
Request Quote |
| TTU-130-18 | Diameter S-1 N/A 4 7/16 in | Travel N/A 18 in | Bearing Number N/A 22226K | Adapter Assembly Number N/A SNW-26 | Stabilizing Ring 1 Req’d N/A SR-26-0 | Triple Seal 2 Req’d N/A LOR117 |
Add To Cart
Request Quote |
| TTU-140-18 | Diameter S-1 N/A 4 15/16 in | Travel N/A 18 in | Bearing Number N/A 22228K | Adapter Assembly Number N/A SNW-28 | Stabilizing Ring 1 Req’d N/A SR-28-0 | Triple Seal 2 Req’d N/A LOR122 |
Add To Cart
Request Quote |
| TTU-55-24 | Diameter S-1 N/A 1 15/16 in | Travel N/A 24 in | Bearing Number N/A 22211K | Adapter Assembly Number N/A SNW-11 | Stabilizing Ring 1 Req’d N/A SR-11-0 | Triple Seal 2 Req’d N/A LOR24 |
Add To Cart
Request Quote |
| TTU-65-24 | Diameter S-1 N/A 2 3/16 in | Travel N/A 24 in | Bearing Number N/A 22213K | Adapter Assembly Number N/A SNW-13 | Stabilizing Ring 1 Req’d N/A SR-13-0 | Triple Seal 2 Req’d N/A LOR29 |
Add To Cart
Request Quote |
| TTU-75-24 | Diameter S-1 N/A 2 7/16 in | Travel N/A 24 in | Bearing Number N/A 22215K | Adapter Assembly Number N/A SNW-15 | Stabilizing Ring 1 Req’d N/A SR-15-0 | Triple Seal 2 Req’d N/A LOR37 |
Add To Cart
Request Quote |
| TTU-85-24 | Diameter S-1 N/A 2 15/16 in | Travel N/A 24 in | Bearing Number N/A 22217K | Adapter Assembly Number N/A SNW-17 | Stabilizing Ring 1 Req’d N/A SR-17-14 | Triple Seal 2 Req’d N/A LOR53 |
Add To Cart
Request Quote |
| TTU-100-24 | Diameter S-1 N/A 3 7/16 in | Travel N/A 24 in | Bearing Number N/A 22220K | Adapter Assembly Number N/A SNW-20 | Stabilizing Ring 1 Req’d N/A SR-20-17 | Triple Seal 2 Req’d N/A LOR102 |
Add To Cart
Request Quote |
| TTU-110-24 | Diameter S-1 N/A 3 15/16 in | Travel N/A 24 in | Bearing Number N/A 22222K | Adapter Assembly Number N/A SNW-22 | Stabilizing Ring 1 Req’d N/A SR-22-19 | Triple Seal 2 Req’d N/A LOR109 |
Add To Cart
Request Quote |
| TTU-130-24 | Diameter S-1 N/A 4 7/16 in | Travel N/A 24 in | Bearing Number N/A 22226K | Adapter Assembly Number N/A SNW-26 | Stabilizing Ring 1 Req’d N/A SR-26-0 | Triple Seal 2 Req’d N/A LOR117 |
Add To Cart
Request Quote |