All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch TU Take-Up Unit
>
View Items
Inch TU Take-Up Unit
Check up to five results to perform an action.
larger image
The same care taken in the selection of stationary pillow blocks must also be applied to selecting the proper take-up unit.
Load requirements should be carefully evaluated before specifying a particular Timken take-up assembly.
The pedestal is made of stress-relieved cast iron. End bases are made of ductile iron. The guide rail and screw are steel.
Units are available with travel lengths from 12 to 36 inches, in 6-inch increments.
Catalog numbers shown here are for the TU take-up unit only; pillow block assemblies must be ordered separately.
Both two- and four-bolt pedestals are available and must be specified.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 35 of 35
1
2
Part Number
Travel
A
Bolt Size C
E
F
Pillow Block Housing Number (SAF or SDAF)
TU-7x30
30
in
6
in
26
in
9.0000
in
3/4 in
522L, 524L, 620L
TU-8x30
30
in
6
in
28
in
9.0000
in
3/4 in
526L, 622L
TU-8-1x30
30
in
6
in
29 1/2
in
9.0000
in
3/4 in
528L
TU-3x36
36
in
4.875
in
20
in
6.5
in
5/8 in
515L
TU-4x36
36
in
5
in
21 3/4
in
6.5
in
3/4 in
516L, 517L
TU-5x36
36
in
5.25
in
23
in
7.5
in
3/4 in
518L, 615L
TU-6x36
36
in
5.5
in
24 3/4
in
7.5
in
3/4 in
520L, 617L
TU-7x36
36
in
6
in
26
in
9.0000
in
3/4 in
522L, 524L, 620L
TU-8x36
36
in
6
in
28
in
9.0000
in
3/4 in
526L, 622L
TU-8-1x36
36
in
6
in
29 1/2
in
9.0000
in
3/4 in
528L
Results 26 - 35 of 35
1
2