All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LO Seals > View Items  

LO Seals

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 MORE IMAGES 

·  LO_Seal_Heavy_Serie_Dimensions

Compare Items
   
  Results 51 - 75 of 137  1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO220 Labyrinth Steel + NBR/Viton O-ring 145.5 mm 22 mm 115 mm CAD Icon (for items table)
LO222 Labyrinth Steel + NBR/Viton O-ring 155.5 mm 22 mm 125 mm CAD Icon (for items table)
LO224 Labyrinth Steel + NBR/Viton O-ring 165.5 mm 22 mm 135 mm CAD Icon (for items table)
LO226 Labyrinth Steel + NBR/Viton O-ring 175.5 mm 26 mm 145 mm CAD Icon (for items table)
LO228 Labyrinth Steel + NBR/Viton O-ring 185.5 mm 26 mm 155 mm CAD Icon (for items table)
LO230 Labyrinth Steel + NBR/Viton O-ring 200.5 mm 27 mm 165 mm CAD Icon (for items table)
LO232 Labyrinth Steel + NBR/Viton O-ring 210.5 mm 27 mm 175 mm CAD Icon (for items table)
LO305 Labyrinth Steel + NBR/Viton O-ring 53 mm 14 mm 30 mm CAD Icon (for items table)
LO306 Labyrinth Steel + NBR/Viton O-ring 53 mm 14 mm 35 mm CAD Icon (for items table)
LO307 Labyrinth Steel + NBR/Viton O-ring 69 mm 16 mm 45 mm CAD Icon (for items table)
LO308 Labyrinth Steel + NBR/Viton O-ring 69 mm 16 mm 50 mm CAD Icon (for items table)
LO309 Labyrinth Steel + NBR/Viton O-ring 74 mm 16 mm 55 mm CAD Icon (for items table)
LO310 Labyrinth Steel + NBR/Viton O-ring 79 mm 16 mm 60 mm CAD Icon (for items table)
LO311 Labyrinth Steel + NBR/Viton O-ring 84.000 mm 16 mm 65 mm CAD Icon (for items table)
LO312 Labyrinth Steel + NBR/Viton O-ring 94 mm 16 mm 70 mm CAD Icon (for items table)
LO313 Labyrinth Steel + NBR/Viton O-ring 99.5 mm 22 mm 75 mm CAD Icon (for items table)
LO314 Labyrinth Steel + NBR/Viton O-ring 104.5 mm 22 mm 80 mm CAD Icon (for items table)
LO315 Labyrinth Steel + NBR/Viton O-ring 109 mm 22 mm 85 mm CAD Icon (for items table)
LO316 Labyrinth Steel + NBR/Viton O-ring 139 mm 22 mm 90 mm CAD Icon (for items table)
LO317 Labyrinth Steel + NBR/Viton O-ring 145.5 mm 22 mm 95 mm CAD Icon (for items table)
LO319 Labyrinth Steel + NBR/Viton O-ring 155.5 mm 22 mm 110 mm CAD Icon (for items table)
LO320 Labyrinth Steel + NBR/Viton O-ring 165.5 mm 22 mm 115 mm CAD Icon (for items table)
LO34 Labyrinth Steel + NBR O-ring 185 mm 42 mm 150 mm CAD Icon (for items table)
LO34/115 Labyrinth Steel + NBR O-ring 185 mm 42 mm 115 mm CAD Icon (for items table)
LO36 Labyrinth Steel + NBR O-ring 195 mm 42 mm 160 mm CAD Icon (for items table)
  Results 51 - 75 of 137  1 2 3 4 5 »