Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LO Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LO Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LO Seals

For CAD models and more information, click Directly on the part number below.








 MORE IMAGES 

·  LO_Seal_Heavy_Serie_Dimensions

Add To Cart Request Quote
   
  Results 76 - 100 of 137 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO36/125 Labyrinth Steel + NBR O-ring 195 mm 42 mm 125 mm
LO38 Labyrinth Steel + NBR O-ring 205 mm 42 mm 170 mm
LO38/135 Labyrinth Steel + NBR O-ring 205 mm 42 mm 135 mm
LO38/140 Labyrinth Steel + NBR O-ring 205 mm 42 mm 140 mm
LO38/160 Labyrinth Steel + NBR O-ring 205 mm 42 mm 160 mm
LO38/180 Labyrinth Steel + NBR O-ring 205 mm 42 mm 180 mm
LO40 Labyrinth Steel + NBR O-ring 215 mm 42 mm 180 mm
LO40/140 Labyrinth Steel + NBR O-ring 215 mm 42 mm 140 mm
LO40/150 Labyrinth Steel + NBR O-ring 215 mm 42 mm 150 mm
LO40/170 Labyrinth Steel + NBR O-ring 215 mm 42 mm 170 mm
LO40/190 Labyrinth Steel + NBR O-ring 215 mm 42 mm 190 mm
LO44 Labyrinth Steel + NBR O-ring 235 mm 42 mm 200 mm
LO48 Labyrinth Steel + NBR O-ring 255 mm 42 mm 220 mm
LO48/150 Labyrinth Steel + NBR O-ring 255 mm 42 mm 150 mm
LO48/170 Labyrinth Steel + NBR O-ring 255 mm 42 mm 170 mm
LO48/180 Labyrinth Steel + NBR O-ring 255 mm 42 mm 180 mm
LO48/190 Labyrinth Steel + NBR O-ring 255 mm 42 mm 190 mm
LO48/200 Labyrinth Steel + NBR O-ring 255 mm 42 mm 200 mm
LO48/210 Labyrinth Steel + NBR O-ring 255 mm 42 mm 210 mm
LO52 Labyrinth Steel + NBR O-ring 275 mm 42 mm 240 mm
LO52/220 Labyrinth Steel + NBR O-ring 275 mm 42 mm 220 mm
LO56 Labyrinth Steel + NBR O-ring 295 mm 42 mm 260 mm
LO56/180 Labyrinth Steel + NBR O-ring 295 mm 42 mm 180 mm
LO56/200 Labyrinth Steel + NBR O-ring 295 mm 42 mm 200 mm
LO56/220 Labyrinth Steel + NBR O-ring 295 mm 42 mm 220 mm
  Results 76 - 100 of 137  1 2 3 4 5 »  
<