Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    LO Seals
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > LO Seals > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

LO Seals

For CAD models and more information, click Directly on the part number below.








 MORE IMAGES 

·  LO_Seal_Heavy_Serie_Dimensions

Add To Cart Request Quote
   
  Results 101 - 125 of 137 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO56/240 Labyrinth Steel + NBR O-ring 295 mm 42 mm 240 mm
LO60 Labyrinth Steel + NBR O-ring 315 mm 42 mm 280 mm
LO60/220 Labyrinth Steel + NBR O-ring 315 mm 42 mm 220 mm
LO60/260 Labyrinth Steel + NBR O-ring 315 mm 42 mm 260 mm
LO64 Labyrinth Steel + NBR O-ring 335 mm 42 mm 300 mm
LO64/240 Labyrinth Steel + NBR O-ring 335 mm 42 mm 240 mm
LO64/280 Labyrinth Steel + NBR O-ring 335 mm 42 mm 280 mm
LO64/290 Labyrinth Steel + NBR O-ring 335 mm 42 mm 290 mm
LO68 Labyrinth Steel + NBR O-ring 355 mm 42 mm 320 mm
LO68/260 Labyrinth Steel + NBR O-ring 355 mm 42 mm 260 mm
LO68/300 Labyrinth Steel + NBR O-ring 355 mm 42 mm 300 mm
LO68/310 Labyrinth Steel + NBR O-ring 355 mm 42 mm 310 mm
LO72 Labyrinth Steel + NBR O-ring 375 mm 42 mm 340 mm
LO72/320 Labyrinth Steel + NBR O-ring 375 mm 42 mm 320 mm
LO76 Labyrinth Steel + NBR O-ring 395 mm 42 mm 360 mm
LO76/320 Labyrinth Steel + NBR O-ring 395 mm 42 mm 320 mm
LO76/340 Labyrinth Steel + NBR O-ring 395 mm 42 mm 340 mm
LO76/370 Labyrinth Steel + NBR O-ring 395 mm 42 mm 370 mm
LO80 Labyrinth Steel + NBR O-ring 415 mm 42 mm 380 mm
LO80/340 Labyrinth Steel + NBR O-ring 415 mm 42 mm 340 mm
LO80/390 Labyrinth Steel + NBR O-ring 415 mm 42 mm 390 mm
LO84 Labyrinth Steel + NBR O-ring 435 mm 42 mm 400 mm
LO88 Labyrinth Steel + NBR O-ring 455 mm 42 mm 410 mm
LO88/380 Labyrinth Steel + NBR O-ring 455 mm 42 mm 380 mm
LO92 Labyrinth Steel + NBR O-ring 475 mm 42 mm 430 mm
  Results 101 - 125 of 137  1 2 3 4 5 »  
<