Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Material

Outside Diameter (mm)

Overall Width (mm)

Shaft Size (mm)

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

Sort by
N/A Labyrinth N/A Steel + NBR O-ring N/A 185.000 mm N/A 42 mm N/A 150 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 185.000 mm N/A 42 mm N/A 115 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 195.000 mm N/A 42 mm N/A 160 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 195.000 mm N/A 42 mm N/A 125 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 170 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 135 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 140 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 160 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 205.000 mm N/A 42 mm N/A 180 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 180 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 140 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 150 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 170 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 190 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 235 mm N/A 42 mm N/A 200 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 220 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 150 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 170 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 180 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 190 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 200 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 255.000 mm N/A 42 mm N/A 210 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 275 mm N/A 42 mm N/A 240 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 275 mm N/A 42 mm N/A 220 mm N/A CAD
N/A Labyrinth N/A Steel + NBR O-ring N/A 295.000 mm N/A 42 mm N/A 260 mm N/A CAD
1 - 25 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »