|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
|
LOR 155
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
6.939 in
|
|
6.945 in
|
|
7.908 in
|
|
1 in
|
|
|
|
|
|
|
LOR 156
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.001 in
|
|
7.007 in
|
|
7.908 in
|
|
1 in
|
|
|
|
|
|
|
LOR 158
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.126 in
|
|
7.132 in
|
|
8.095 in
|
|
1 in
|
|
|
|
|
|
|
LOR 159
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.189 in
|
|
7.195 in
|
|
8.095 in
|
|
1 in
|
|
|
|
|
|
|
LOR 160
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.251 in
|
|
7.257 in
|
|
8.095 in
|
|
1 in
|
|
|
|
|
|
|
LOR 161
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.439 in
|
|
7.445 in
|
|
8.47 in
|
|
1 in
|
|
|
|
|
|
|
LOR 164
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.626 in
|
|
7.632 in
|
|
8.47 in
|
|
1 in
|
|
|
|
|
|
|
LOR 165
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.814 in
|
|
7.82 in
|
|
8.865 in
|
|
1 in
|
|
|
|
|
|
|
LOR 166
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.876 in
|
|
7.882 in
|
|
8.865 in
|
|
1 in
|
|
|
|
|
|
|
LOR 167
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
7.939 in
|
|
7.945 in
|
|
8.865 in
|
|
1 in
|
|
|
|
|
|
|
LOR 168
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
8.001 in
|
|
8.007 in
|
|
8.865 in
|
|
1 in
|
|
|
|
|
|
|
LOR 170
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
8.314 in
|
|
8.32 in
|
|
9.365 in
|
|
1 in
|
|
|
|
|
|
|
LOR 171
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
8.376 in
|
|
8.382 in
|
|
9.365 in
|
|
1 in
|
|
|
|
|
|
|
LOR 175
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
8.751 in
|
|
8.757 in
|
|
9.74 in
|
|
1 in
|
|
|
|
|
|
|
LOR 553
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
9.439 in
|
|
9.445 in
|
|
10.553 in
|
|
1 in
|
|
|
|
|
|
|
LOR 178
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
9.501 in
|
|
9.507 in
|
|
10.553 in
|
|
1 in
|
|
|
|
|
|
|
LOR 179
|
|
Labyrinth-NON contact seal
|
|
Aluminium 6061 or Equivalent + NBR O-ring
|
|
9.564 in
|
|
9.57 in
|
|
10.553 in
|
|
1 in
|
|
|
|