COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 92 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Inside Diameter MIN (in)

Outside Diameter (in)

Overall Width (in)

Part Number

Seal Type

Material

Inside Diameter MIN

Inside Diameter MAX

Outer Diameter

Overall Width

CAD

Add To Cart/Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 6.939 in N/A 6.945 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.001 in N/A 7.007 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.126 in N/A 7.132 in N/A 8.095 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.189 in N/A 7.195 in N/A 8.095 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.251 in N/A 7.257 in N/A 8.095 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.439 in N/A 7.445 in N/A 8.47 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.626 in N/A 7.632 in N/A 8.47 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.814 in N/A 7.82 in N/A 8.865 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.876 in N/A 7.882 in N/A 8.865 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 7.939 in N/A 7.945 in N/A 8.865 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.001 in N/A 8.007 in N/A 8.865 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.314 in N/A 8.32 in N/A 9.365 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.376 in N/A 8.382 in N/A 9.365 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 8.751 in N/A 8.757 in N/A 9.74 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 9.439 in N/A 9.445 in N/A 10.553 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 9.501 in N/A 9.507 in N/A 10.553 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Labyrinth-NON contact seal N/A Aluminium 6061 or Equivalent + NBR O-ring N/A 9.564 in N/A 9.57 in N/A 10.553 in N/A 1 in N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 92 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4