Part Number |
Seal Type |
Material |
Inside Diameter MIN |
Inside Diameter MAX |
Outer Diameter |
Overall Width |
CAD |
---|---|---|---|---|---|---|---|
LOR 100 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.314 in | Inside Diameter MAX N/A 3.317 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 101 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.376 in | Inside Diameter MAX N/A 3.379 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 102 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.439 in | Inside Diameter MAX N/A 3.442 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 103 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.501 in | Inside Diameter MAX N/A 3.504 in | Outer Diameter N/A 4.13 in | Overall Width N/A 0.875 in | CAD N/A |
LOR 106 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.814 in | Inside Diameter MAX N/A 3.817 in | Outer Diameter N/A 4.443 in | Overall Width N/A 1 in | CAD N/A |
LOR 107 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.814 in | Inside Diameter MAX N/A 3.817 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in | CAD N/A |
LOR 108 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.876 in | Inside Diameter MAX N/A 3.879 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in | CAD N/A |
LOR 109 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 3.939 in | Inside Diameter MAX N/A 3.942 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in | CAD N/A |
LOR 110 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.001 in | Inside Diameter MAX N/A 4.004 in | Outer Diameter N/A 4.63 in | Overall Width N/A 1 in | CAD N/A |
LOR 111 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.064 in | Inside Diameter MAX N/A 4.069 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 112 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.126 in | Inside Diameter MAX N/A 4.131 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 113 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.189 in | Inside Diameter MAX N/A 4.194 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 114 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.251 in | Inside Diameter MAX N/A 4.256 in | Outer Diameter N/A 4.9 in | Overall Width N/A 1 in | CAD N/A |
LOR 115 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.314 in | Inside Diameter MAX N/A 4.319 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 116 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.376 in | Inside Diameter MAX N/A 4.381 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 117 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.439 in | Inside Diameter MAX N/A 4.444 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 118 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.501 in | Inside Diameter MAX N/A 4.506 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 119 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.564 in | Inside Diameter MAX N/A 4.569 in | Outer Diameter N/A 5.213 in | Overall Width N/A 1 in | CAD N/A |
LOR 120 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.814 in | Inside Diameter MAX N/A 4.819 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in | CAD N/A |
LOR 121 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.876 in | Inside Diameter MAX N/A 4.881 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in | CAD N/A |
LOR 122 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 4.939 in | Inside Diameter MAX N/A 4.944 in | Outer Diameter N/A 5.65 in | Overall Width N/A 1 in | CAD N/A |
LOR 124 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.126 in | Inside Diameter MAX N/A 5.131 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 125 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.189 in | Inside Diameter MAX N/A 5.194 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 126 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.251 in | Inside Diameter MAX N/A 5.256 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |
LOR 127 | Seal Type N/A Labyrinth-NON contact seal | Material N/A Aluminium 6061 or Equivalent + NBR O-ring | Inside Diameter MIN N/A 5.314 in | Inside Diameter MAX N/A 5.319 in | Outer Diameter N/A 6.045 in | Overall Width N/A 1 in | CAD N/A |