Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
H3132 | d1 N/A 140 mm | L N/A 119 mm | C N/A 28 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H3032 | d1 N/A 140 mm | L N/A 93 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H3932 | d1 N/A 140 mm | L N/A 78 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H2330 | d1 N/A 135 mm | L N/A 139 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3130 | d1 N/A 135 mm | L N/A 111 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3030 | d1 N/A 135 mm | L N/A 87 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3930 | d1 N/A 135 mm | L N/A 76 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H2328 | d1 N/A 125 mm | L N/A 131 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H3128 | d1 N/A 125 mm | L N/A 97 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H3028 | d1 N/A 125 mm | L N/A 82 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 165 mm | Locknut N/A KML28 | Lockwasher and Lockplates N/A MBL28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H3928 | d1 N/A 125 mm | L N/A 66 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 165 mm | Locknut N/A KML28 | Lockwasher and Lockplates N/A MBL28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H2326 | d1 N/A 115 mm | L N/A 121 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV26 | CAD N/A |
H3126 | d1 N/A 115 mm | L N/A 92 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV26 | CAD N/A |
H3026 | d1 N/A 115 mm | L N/A 80 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 155 mm | Locknut N/A KML26 | Lockwasher and Lockplates N/A MBL26 | Appropriate Hydraulic Nut N/A HMV26 | CAD N/A |
H3926 | d1 N/A 115 mm | L N/A 65 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 155 mm | Locknut N/A KML26 | Lockwasher and Lockplates N/A MBL26 | Appropriate Hydraulic Nut N/A HMV26 | CAD N/A |
H2324 | d1 N/A 110 mm | L N/A 112 mm | C N/A 22 mm | C1 N/A | Thread G N/A M120x2 | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV24 | CAD N/A |
H3124 | d1 N/A 110 mm | L N/A 88 mm | C N/A 22 mm | C1 N/A | Thread G N/A M120x2 | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV24 | CAD N/A |
H3024 | d1 N/A 110 mm | L N/A 72 mm | C N/A 22 mm | C1 N/A | Thread G N/A M120x2 | D3 N/A 145 mm | Locknut N/A KML24 | Lockwasher and Lockplates N/A MBL24 | Appropriate Hydraulic Nut N/A HMV24 | CAD N/A |
H2322 | d1 N/A 100 mm | L N/A 105 mm | C N/A 21 mm | C1 N/A | Thread G N/A M110x2 | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 | CAD N/A |
H3122 | d1 N/A 100 mm | L N/A 81 mm | C N/A 21 mm | C1 N/A | Thread G N/A M110x2 | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 | CAD N/A |
H322 | d1 N/A 100 mm | L N/A 77 mm | C N/A 21 mm | C1 N/A | Thread G N/A M110x2 | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 | CAD N/A |
H2321 | d1 N/A 95 mm | L N/A 101 mm | C N/A 20 mm | C1 N/A | Thread G N/A M105x2 | D3 N/A 140 mm | Locknut N/A KM21 | Lockwasher and Lockplates N/A MB21 | Appropriate Hydraulic Nut N/A HMV21 | CAD N/A |
H321 | d1 N/A 95 mm | L N/A 74 mm | C N/A 20 mm | C1 N/A | Thread G N/A M105x2 | D3 N/A 140 mm | Locknut N/A KM 21 | Lockwasher and Lockplates N/A MB21 | Appropriate Hydraulic Nut N/A HMV21 | CAD N/A |
H2320 | d1 N/A 90 mm | L N/A 97 mm | C N/A 20 mm | C1 N/A | Thread G N/A M100x2 | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 | CAD N/A |
H3120 | d1 N/A 90 mm | L N/A 76 mm | C N/A 20 mm | C1 N/A | Thread G N/A M100x2 | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 | CAD N/A |