Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
126 - 126 of 126 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d1 (mm)

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
N/A 25 mm N/A 31 mm N/A 8 mm N/A N/A M30x1.5 N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD
126 - 126 of 126 | Results Per Page | View | Unit of Measure
« 6