Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
H3128 | d1 N/A 125 mm | L N/A 97 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H2328 | d1 N/A 125 mm | L N/A 131 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H3930 | d1 N/A 135 mm | L N/A 76 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3030 | d1 N/A 135 mm | L N/A 87 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3130 | d1 N/A 135 mm | L N/A 111 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H2330 | d1 N/A 135 mm | L N/A 139 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3932 | d1 N/A 140 mm | L N/A 78 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H3032 | d1 N/A 140 mm | L N/A 93 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H3132 | d1 N/A 140 mm | L N/A 119 mm | C N/A 28 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H2332 | d1 N/A 140 mm | L N/A 147 mm | C N/A 28 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H3934 | d1 N/A 150 mm | L N/A 79 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 200 mm | Locknut N/A KML34 | Lockwasher and Lockplates N/A MBL34 | Appropriate Hydraulic Nut N/A HMV34 | CAD N/A |
H3034 | d1 N/A 150 mm | L N/A 101 mm | C N/A 28.5 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 200 mm | Locknut N/A KML34 | Lockwasher and Lockplates N/A MBL34 | Appropriate Hydraulic Nut N/A HMV34 | CAD N/A |
H3134 | d1 N/A 150 mm | L N/A 122 mm | C N/A 29 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV34 | CAD N/A |
H2334 | d1 N/A 150 mm | L N/A 154 mm | C N/A 29 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV34 | CAD N/A |
H3936 | d1 N/A 160 mm | L N/A 87 mm | C N/A 29.5 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 210 mm | Locknut N/A KML36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV36 | CAD N/A |
H3036 | d1 N/A 160 mm | L N/A 109 mm | C N/A 29.5 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 210 mm | Locknut N/A KML36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV36 | CAD N/A |
H3136 | d1 N/A 160 mm | L N/A 131 mm | C N/A 30 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV36 | CAD N/A |
H2336 | d1 N/A 160 mm | L N/A 161 mm | C N/A 30 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV36 | CAD N/A |
H3938 | d1 N/A 170 mm | L N/A 89 mm | C N/A 30.5 mm | C1 N/A | Thread G N/A M190x3 | D3 N/A 220 mm | Locknut N/A KML38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV38 | CAD N/A |
H3038 | d1 N/A 170 mm | L N/A 112 mm | C N/A 30.5 mm | C1 N/A | Thread G N/A M190x3 | D3 N/A 220 mm | Locknut N/A KML38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV38 | CAD N/A |
H3138 | d1 N/A 170 mm | L N/A 141 mm | C N/A 31 mm | C1 N/A | Thread G N/A M190x3 | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV38 | CAD N/A |
H2338 | d1 N/A 170 mm | L N/A 169 mm | C N/A 31 mm | C1 N/A | Thread G N/A M190x3 | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV38 | CAD N/A |
H3940 | d1 N/A 180 mm | L N/A 98 mm | C N/A 31.5 mm | C1 N/A | Thread G N/A M200x3 | D3 N/A 240 mm | Locknut N/A KML40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV40 | CAD N/A |
H3040 | d1 N/A 180 mm | L N/A 120 mm | C N/A 31.5 mm | C1 N/A | Thread G N/A M200x3 | D3 N/A 240 mm | Locknut N/A KML40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV40 | CAD N/A |
H3140 | d1 N/A 180 mm | L N/A 150 mm | C N/A 31.5 mm | C1 N/A | Thread G N/A M200x3 | D3 N/A 250 mm | Locknut N/A KM40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV40 | CAD N/A |