Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
N/A 5.9375 in150.81 mm N/A 101 mm N/A 200 mm N/A KML34 N/A MBL34 N/A HMV 34 N/A CAD
N/A 6.4375 in163.51 mm N/A 109 mm N/A 210 mm N/A KML36 N/A MBL36 N/A HMV 36 N/A CAD
N/A 6.9375 in176.21 mm N/A 112 mm N/A 220 mm N/A KML38 N/A MBL38 N/A HMV 38 N/A CAD
N/A 7.1875 in182.56 mm N/A 120 mm N/A 240 mm N/A KML40 N/A MBL40 N/A HMV 40 N/A CAD
N/A 7.9375 in201.61 mm N/A 126 mm N/A 260 mm N/A HM 3044 N/A MS 3044 N/A HMV 44 N/A CAD
N/A 8 15/16 in227.01 mm N/A 133 mm N/A 290 mm N/A HM 3048 N/A MS 3048 N/A HMV 48 N/A CAD
N/A 9 7/16 in239.71 mm N/A 145 mm N/A 310 mm N/A HM 3052 N/A MS 3052 N/A HMV 52 N/A CAD
N/A 10 7/16 in265.11 mm N/A 152 mm N/A 330 mm N/A HM 3056 N/A MS 3056 N/A HMV 56 N/A CAD
N/A 0.9375 in23.81 mm N/A 31 mm N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD
N/A 10 15/16 in277.81 mm N/A 168 mm N/A 360 mm N/A HM 3060 N/A MS 3060 N/A HMV 60 N/A CAD
N/A 11 15/16 in303.21 mm N/A 171 mm N/A 380 mm N/A HM 3064 N/A MS 3064 N/A HMV 64 N/A CAD
N/A 12 7/16 in315.91 mm N/A 187 mm N/A 400 mm N/A HM 3068 N/A MS 3068 N/A HMV 68 N/A CAD
N/A 1.1875 in30.16 mm N/A 35 mm N/A 52 mm N/A KM7 N/A MB7 N/A N/A CAD
N/A 13 7/16 in341.31 mm N/A 188 mm N/A 420 mm N/A HM 3072 N/A MS 3072 N/A HMV 72 N/A CAD
N/A 13 15/16 in354.01 mm N/A 193 mm N/A 450 mm N/A HM 3076 N/A MS 3076 N/A HMV 76 N/A CAD
N/A 1 5/16 in33.34 mm N/A 36 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD
N/A 1.4375 in36.51 mm N/A 39 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
N/A 1.6875 in42.86 mm N/A 42 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD
N/A 1.9375 in49.21 mm N/A 45 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD
N/A 3.4375 in87.31 mm N/A 76 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD
N/A 3.9375 in100.01 mm N/A 81 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD
N/A 4.1875 in106.36 mm N/A 88 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV 24 N/A CAD
N/A 4.4375 in112.71 mm N/A 92 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV 26 N/A CAD
N/A 4.9375 in125.41 mm N/A 97 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV 28 N/A CAD
N/A 2.1875 in55.56 mm N/A 50 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD
26 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 3