All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HMV Hydraulic Nut > View Items  

Metric HMV Hydraulic Nut

Check up to five results to perform an action.


Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 88 1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-38 M190x3 270 mm 42 mm 260 mm 7 mm 115 cm² CAD Icon (for items table)
HMV-40 M200x3 280 mm 43 mm 271 mm 8 mm 125 cm² CAD Icon (for items table)
HMV-41 Tr205x4 290 mm 43 mm 282 mm 8 mm 129 cm² CAD Icon (for items table)
HMV-42 Tr210x4 295 mm 44 mm 288 mm 9 mm 135 cm² CAD Icon (for items table)
HMV-43 Tr215x4 300 mm 44 mm 293 mm 9 mm 138 cm² CAD Icon (for items table)
HMV-44 Tr220x4 305 mm 44 mm 300 mm 9 mm 144 cm² CAD Icon (for items table)
HMV-45 Tr225x4 315 mm 45 mm 307 mm 9 mm 152 cm² CAD Icon (for items table)
HMV-46 Tr230x4 320 mm 45 mm 312 mm 9 mm 156 cm² CAD Icon (for items table)
HMV-47 Tr235x4 325 mm 46 mm 317 mm 10 mm 162 cm² CAD Icon (for items table)
HMV-48 Tr240x4 330 mm 46 mm 320 mm 10 mm 165 cm² CAD Icon (for items table)
HMV-50 Tr250x4 345 mm 46 mm 335 mm 10 mm 178 cm² CAD Icon (for items table)
HMV-52 Tr260x4 355 mm 47 mm 346 mm 11 mm 188 cm² CAD Icon (for items table)
HMV-54 Tr270x4 370 mm 48 mm 359 mm 12 mm 197 cm² CAD Icon (for items table)
HMV-56 Tr280x4 380 mm 49 mm 371 mm 12 mm 211 cm² CAD Icon (for items table)
HMV-58 Tr290x4 390 mm 49 mm 381 mm 13 mm 226 cm² CAD Icon (for items table)
HMV-60 Tr300x4 405 mm 51 mm 400 mm 14 mm 236 cm² CAD Icon (for items table)
HMV-62 Tr310x5 415 mm 52 mm 404 mm 14 mm 249 cm² CAD Icon (for items table)
HMV-64 Tr320x5 430 mm 53 mm 421 mm 14 mm 263 cm² CAD Icon (for items table)
HMV-66 Tr330x5 440 mm 53 mm 428 mm 14 mm 270 cm² CAD Icon (for items table)
HMV-68 Tr340x5 450 mm 53 mm 441 mm 14 mm 284 cm² CAD Icon (for items table)
HMV-69 Tr345x5 455 mm 54 mm 444 mm 14 mm 294 cm² CAD Icon (for items table)
HMV-70 Tr350x5 465 mm 56 mm 452 mm 14 mm 300 cm² CAD Icon (for items table)
HMV-72 Tr360x5 475 mm 56 mm 466 mm 15 mm 313 cm² CAD Icon (for items table)
HMV-73 Tr365x5 482 mm 57 mm 468 mm 15 mm 317 cm² CAD Icon (for items table)
HMV-74 Tr370x5 490 mm 57 mm 475 mm 16 mm 328 cm² CAD Icon (for items table)
  Results 26 - 50 of 88 1 2 3 4