All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HMV Hydraulic Nut
>
View Items
Metric HMV Hydraulic Nut
Check up to five results to perform an action.
Introduction
Designed to install and remove tapered bore bearings with minimal effort.
Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
Consist of a female threaded ring and a male ring with two O-ring seals.
All hydraulic nuts are supplied with:
Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
Two pipe plugs G 1/4 in.
One set of spare O-rings.
HMV-10 through HMV-40 have a Metric ISO fine thread profile.
HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 88
1
2
3
4
Part Number
Threads B
C
D
E
Piston Length of Travel
Piston Area
CAD
HMV-76
Tr380x5
500
mm
58
mm
491
mm
16
mm
336
cm²
HMV-77
Tr385x5
505
mm
58
mm
491
mm
16
mm
347
cm²
HMV-80
Tr400x5
525
mm
60
mm
516
mm
17
mm
367
cm²
HMV-82
Tr410x5
535
mm
61
mm
520
mm
17
mm
383
cm²
HMV-84
Tr420x5
545
mm
61
mm
530
mm
17
mm
400
cm²
HMV-86
Tr430x5
555
mm
62
mm
541
mm
17
mm
408
cm²
HMV-88
Tr440x5
565
mm
62
mm
551
mm
17
mm
425
cm²
HMV-90
Tr450x5
580
mm
64
mm
564
mm
17
mm
441
cm²
HMV-92
Tr460x5
590
mm
64
mm
575
mm
17
mm
450
cm²
HMV-94
Tr470x5
600
mm
65
mm
585
mm
18
mm
469
cm²
HMV-96
Tr480x5
612
mm
65
mm
597
mm
19
mm
485
cm²
HMV-98
Tr490x5
625
mm
66
mm
608
mm
19
mm
498
cm²
HMV-100
Tr500x5
635
mm
67
mm
619
mm
19
mm
520
cm²
HMV-102
Tr510x6
645
mm
68
mm
630
mm
20
mm
533
cm²
HMV-104
Tr520x6
657
mm
68
mm
641
mm
20
mm
542
cm²
HMV-106
Tr530x6
670
mm
69
mm
653
mm
21
mm
562
cm²
HMV-108
Tr540x6
680
mm
69
mm
664
mm
21
mm
582
cm²
HMV-110
Tr550x6
692
mm
70
mm
675
mm
21
mm
592
cm²
HMV-112
Tr560x6
705
mm
71
mm
687
mm
22
mm
612
cm²
HMV-114
Tr570x6
715
mm
72
mm
697
mm
23
mm
632
cm²
HMV-116
Tr580x6
725
mm
72
mm
707
mm
23
mm
642
cm²
HMV-120
Tr600x6
750
mm
73
mm
731
mm
23
mm
674
cm²
HMV-126
Tr630x6
780
mm
74
mm
762
mm
23
mm
729
cm²
HMV-130
Tr650x6
805
mm
75
mm
785
mm
23
mm
762
cm²
HMV-134
Tr670x6
825
mm
76
mm
806
mm
24
mm
795
cm²
Results 51 - 75 of 88
1
2
3
4