All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HMV Hydraulic Nut
>
View Items
Metric HMV Hydraulic Nut
Check up to five results to perform an action.
Introduction
Designed to install and remove tapered bore bearings with minimal effort.
Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
Consist of a female threaded ring and a male ring with two O-ring seals.
All hydraulic nuts are supplied with:
Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
Two pipe plugs G 1/4 in.
One set of spare O-rings.
HMV-10 through HMV-40 have a Metric ISO fine thread profile.
HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 88 of 88
1
2
3
4
Part Number
Threads B
C
D
E
Piston Length of Travel
Piston Area
CAD
HMV-138
Tr690x6
850
mm
77
mm
830
mm
25
mm
842
cm²
HMV-142
Tr710x7
870
mm
78
mm
850
mm
25
mm
877
cm²
HMV-146
Tr730x7
885
mm
79
mm
875
mm
25
mm
900
cm²
HMV-150
Tr750x7
915
mm
79
mm
894
mm
25
mm
970
cm²
HMV-160
Tr800x7
970
mm
80
mm
948
mm
25
mm
1040
cm²
HMV-170
Tr850x7
1020
mm
83
mm
1000
mm
26
mm
1146
cm²
HMV-180
Tr900x7
1070
mm
86
mm
1052
mm
30
mm
1240
cm²
HMV-190
Tr950x8
1125
mm
86
mm
1106
mm
30
mm
1356
cm²
HMV-200
Tr1000x8
1180
mm
88
mm
1160
mm
34
mm
1456
cm²
HMV-212
Tr1060x8
1255
mm
95
mm
1229
mm
34
mm
1612
cm²
HMV-216
Tr1080x8
1280
mm
100
mm
1252
mm
34
mm
1674
cm²
HMV-224
Tr1120x8
1340
mm
106
mm
1304
mm
36
mm
1782
cm²
HMV-236
Tr1180x8
1420
mm
115
mm
1379
mm
40
mm
1892
cm²
Results 76 - 88 of 88
1
2
3
4