Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HMV-10 | Threads B N/A M50x1.5 | C N/A 114 mm | D N/A 38 mm | E N/A 109 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 29 cm² |
CAD
N/A ![]() |
HMV-100 | Threads B N/A Tr500x5 | C N/A 635 mm | D N/A 67 mm | E N/A 619 mm | Piston Length of Travel N/A 19 mm | Piston Area N/A 520 cm² |
CAD
N/A ![]() |
HMV-102 | Threads B N/A Tr510x6 | C N/A 645 mm | D N/A 68 mm | E N/A 630 mm | Piston Length of Travel N/A 20 mm | Piston Area N/A 533 cm² |
CAD
N/A ![]() |
HMV-104 | Threads B N/A Tr520x6 | C N/A 657 mm | D N/A 68 mm | E N/A 641 mm | Piston Length of Travel N/A 20 mm | Piston Area N/A 542 cm² |
CAD
N/A ![]() |
HMV-106 | Threads B N/A Tr530x6 | C N/A 670 mm | D N/A 69 mm | E N/A 653 mm | Piston Length of Travel N/A 21 mm | Piston Area N/A 562 cm² |
CAD
N/A ![]() |
HMV-108 | Threads B N/A Tr540x6 | C N/A 680 mm | D N/A 69 mm | E N/A 664 mm | Piston Length of Travel N/A 21 mm | Piston Area N/A 582 cm² |
CAD
N/A ![]() |
HMV-110 | Threads B N/A Tr550x6 | C N/A 692 mm | D N/A 70 mm | E N/A 675 mm | Piston Length of Travel N/A 21 mm | Piston Area N/A 592 cm² |
CAD
N/A ![]() |
HMV-112 | Threads B N/A Tr560x6 | C N/A 705 mm | D N/A 71 mm | E N/A 687 mm | Piston Length of Travel N/A 22 mm | Piston Area N/A 612 cm² |
CAD
N/A ![]() |
HMV-114 | Threads B N/A Tr570x6 | C N/A 715 mm | D N/A 72 mm | E N/A 697 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 632 cm² |
CAD
N/A ![]() |
HMV-116 | Threads B N/A Tr580x6 | C N/A 725 mm | D N/A 72 mm | E N/A 707 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 642 cm² |
CAD
N/A ![]() |
HMV-12 | Threads B N/A M60x2 | C N/A 125 mm | D N/A 38 mm | E N/A 119 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 32 cm² |
CAD
N/A ![]() |
HMV-120 | Threads B N/A Tr600x6 | C N/A 750 mm | D N/A 73 mm | E N/A 731 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 674 cm² |
CAD
N/A ![]() |
HMV-126 | Threads B N/A Tr630x6 | C N/A 780 mm | D N/A 74 mm | E N/A 762 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 729 cm² |
CAD
N/A ![]() |
HMV-13 | Threads B N/A M65x2 | C N/A 135 mm | D N/A 38 mm | E N/A 127 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 35 cm² |
CAD
N/A ![]() |
HMV-130 | Threads B N/A Tr650x6 | C N/A 805 mm | D N/A 75 mm | E N/A 785 mm | Piston Length of Travel N/A 23 mm | Piston Area N/A 762 cm² |
CAD
N/A ![]() |
HMV-134 | Threads B N/A Tr670x6 | C N/A 825 mm | D N/A 76 mm | E N/A 806 mm | Piston Length of Travel N/A 24 mm | Piston Area N/A 795 cm² |
CAD
N/A ![]() |
HMV-138 | Threads B N/A Tr690x6 | C N/A 850 mm | D N/A 77 mm | E N/A 830 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 842 cm² |
CAD
N/A ![]() |
HMV-14 | Threads B N/A M70x2 | C N/A 140 mm | D N/A 38 mm | E N/A 133 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 39 cm² |
CAD
N/A ![]() |
HMV-142 | Threads B N/A Tr710x7 | C N/A 870 mm | D N/A 78 mm | E N/A 850 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 877 cm² |
CAD
N/A ![]() |
HMV-146 | Threads B N/A Tr730x7 | C N/A 885 mm | D N/A 79 mm | E N/A 875 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 900 cm² |
CAD
N/A ![]() |
HMV-15 | Threads B N/A M75x2 | C N/A 145 mm | D N/A 38 mm | E N/A 138 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 41 cm² |
CAD
N/A ![]() |
HMV-150 | Threads B N/A Tr750x7 | C N/A 915 mm | D N/A 79 mm | E N/A 894 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 970 cm² |
CAD
N/A ![]() |
HMV-16 | Threads B N/A M80x2 | C N/A 150 mm | D N/A 38 mm | E N/A 143 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 42 cm² |
CAD
N/A ![]() |
HMV-160 | Threads B N/A Tr800x7 | C N/A 970 mm | D N/A 80 mm | E N/A 948 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 1040 cm² |
CAD
N/A ![]() |
HMV-17 | Threads B N/A M85x2 | C N/A 155 mm | D N/A 38 mm | E N/A 148 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 44 cm² |
CAD
N/A ![]() |