Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HMV-170 | Threads B N/A Tr850x7 | C N/A 1020 mm | D N/A 83 mm | E N/A 1000 mm | Piston Length of Travel N/A 26 mm | Piston Area N/A 1146 cm² |
CAD
N/A ![]() |
HMV-18 | Threads B N/A M90x2 | C N/A 160 mm | D N/A 38 mm | E N/A 153 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 48 cm² |
CAD
N/A ![]() |
HMV-180 | Threads B N/A Tr900x7 | C N/A 1070 mm | D N/A 86 mm | E N/A 1052 mm | Piston Length of Travel N/A 30 mm | Piston Area N/A 1240 cm² |
CAD
N/A ![]() |
HMV-19 | Threads B N/A M95x2 | C N/A 165 mm | D N/A 38 mm | E N/A 158 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 50 cm² |
CAD
N/A ![]() |
HMV-190 | Threads B N/A Tr950x8 | C N/A 1125 mm | D N/A 86 mm | E N/A 1106 mm | Piston Length of Travel N/A 30 mm | Piston Area N/A 1356 cm² |
CAD
N/A ![]() |
HMV-20 | Threads B N/A M100x2 | C N/A 170 mm | D N/A 38 mm | E N/A 163 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 52 cm² |
CAD
N/A ![]() |
HMV-200 | Threads B N/A Tr1000x8 | C N/A 1180 mm | D N/A 88 mm | E N/A 1160 mm | Piston Length of Travel N/A 34 mm | Piston Area N/A 1456 cm² |
CAD
N/A ![]() |
HMV-21 | Threads B N/A M105x2 | C N/A 175 mm | D N/A 38 mm | E N/A 168 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 54 cm² |
CAD
N/A ![]() |
HMV-212 | Threads B N/A Tr1060x8 | C N/A 1255 mm | D N/A 95 mm | E N/A 1229 mm | Piston Length of Travel N/A 34 mm | Piston Area N/A 1612 cm² |
CAD
N/A ![]() |
HMV-216 | Threads B N/A Tr1080x8 | C N/A 1280 mm | D N/A 100 mm | E N/A 1252 mm | Piston Length of Travel N/A 34 mm | Piston Area N/A 1674 cm² |
CAD
N/A ![]() |
HMV-22 | Threads B N/A M110x2 | C N/A 180 mm | D N/A 38 mm | E N/A 171 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 57 cm² |
CAD
N/A ![]() |
HMV-224 | Threads B N/A Tr1120x8 | C N/A 1340 mm | D N/A 106 mm | E N/A 1304 mm | Piston Length of Travel N/A 36 mm | Piston Area N/A 1782 cm² |
CAD
N/A ![]() |
HMV-23 | Threads B N/A M115x2 | C N/A 185 mm | D N/A 38 mm | E N/A 179 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 59 cm² |
CAD
N/A ![]() |
HMV-236 | Threads B N/A Tr1180x8 | C N/A 1420 mm | D N/A 115 mm | E N/A 1379 mm | Piston Length of Travel N/A 40 mm | Piston Area N/A 1892 cm² |
CAD
N/A ![]() |
HMV-24 | Threads B N/A M120x2 | C N/A 190 mm | D N/A 38 mm | E N/A 184 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 61 cm² |
CAD
N/A ![]() |
HMV-25 | Threads B N/A M125x2 | C N/A 195 mm | D N/A 38 mm | E N/A 189 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 63 cm² |
CAD
N/A ![]() |
HMV-26 | Threads B N/A M130x2 | C N/A 200 mm | D N/A 38 mm | E N/A 194 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 65 cm² |
CAD
N/A ![]() |
HMV-27 | Threads B N/A M135x2 | C N/A 205 mm | D N/A 38 mm | E N/A 199 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 67 cm² |
CAD
N/A ![]() |
HMV-28 | Threads B N/A M140x2 | C N/A 210 mm | D N/A 38 mm | E N/A 204 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 69 cm² |
CAD
N/A ![]() |
HMV-29 | Threads B N/A M145x2 | C N/A 215 mm | D N/A 39 mm | E N/A 210 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 73 cm² |
CAD
N/A ![]() |
HMV-30 | Threads B N/A M150x2 | C N/A 220 mm | D N/A 39 mm | E N/A 210 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 75 cm² |
CAD
N/A ![]() |
HMV-31 | Threads B N/A M155x3 | C N/A 225 mm | D N/A 39 mm | E N/A 221 mm | Piston Length of Travel N/A 5 mm | Piston Area N/A 81 cm² |
CAD
N/A ![]() |
HMV-32 | Threads B N/A M160x3 | C N/A 235 mm | D N/A 40 mm | E N/A 225 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 86 cm² |
CAD
N/A ![]() |
HMV-33 | Threads B N/A M165x3 | C N/A 240 mm | D N/A 40 mm | E N/A 234 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 90 cm² |
CAD
N/A ![]() |
HMV-34 | Threads B N/A M170x3 | C N/A 245 mm | D N/A 41 mm | E N/A 236 mm | Piston Length of Travel N/A 6 mm | Piston Area N/A 95 cm² |
CAD
N/A ![]() |