3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
76 - 87 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Assembly Weight

Piston Length of Travel

Piston Area

CAD

Sort by
HMV - 138 N/A Tr690x6 N/A 850.0 mm N/A 77.00 mm N/A 791 mm N/A 130.000 Kg N/A 25 mm N/A 84200 mm² N/A CAD
HMV - 142 N/A Tr710x7 N/A 870.0 mm N/A 78.00 mm N/A 812 mm N/A 137.000 Kg N/A 25 mm N/A 87700 mm² N/A CAD
HMV - 150 N/A Tr750x7 N/A 915.0 mm N/A 79.00 mm N/A 855 mm N/A 150.000 Kg N/A 25 mm N/A 97000 mm² N/A CAD
HMV - 160 N/A Tr800x7 N/A 970.0 mm N/A 80 mm N/A 908 mm N/A 173.000 Kg N/A 25 mm N/A 104000 mm² N/A CAD
HMV - 170 N/A Tr850x7 N/A 1020.0 mm N/A 83.00 mm N/A 962 mm N/A 190.000 Kg N/A 26 mm N/A 114600 mm² N/A CAD
HMV - 180 N/A Tr900x7 N/A 1070.0 mm N/A 86.00 mm N/A 1015 mm N/A 210.000 Kg N/A 30 mm N/A 124000 mm² N/A CAD
HMV - 190 N/A Tr950x8 N/A 1125.0 mm N/A 86.00 mm N/A 1069 mm N/A 238.000 Kg N/A 30 mm N/A 135600 mm² N/A CAD
HMV - 200 N/A Tr1000x8 N/A 1180.0 mm N/A 88.00 mm N/A 1122 mm N/A 263.000 Kg N/A 34 mm N/A 145600 mm² N/A CAD
HMV - 212 N/A Tr1060x8 N/A 1255.0 mm N/A 95.00 mm N/A 1184 mm N/A 325.000 Kg N/A 34 mm N/A 161200 mm² N/A CAD
HMV - 216 N/A Tr1080x8 N/A 1280.0 mm N/A 100 mm N/A 1206 mm N/A 345.000 Kg N/A 34 mm N/A 167400 mm² N/A CAD
HMV - 224 N/A Tr1120x8 N/A 1340.0 mm N/A 106.00 mm N/A 1250 mm N/A 410.000 Kg N/A 36 mm N/A 178200 mm² N/A CAD
HMV - 236 N/A Tr1180x8 N/A 1420.0 mm N/A 115.00 mm N/A 1320 mm N/A 530.000 Kg N/A 40 mm N/A 189200 mm² N/A CAD
76 - 87 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4