Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HMV-38 | Threads B N/A M190x3 | C N/A 270 mm | D N/A 42 mm | E N/A 260 mm | Piston Length of Travel N/A 7 mm | Piston Area N/A 115 cm² |
CAD
N/A ![]() |
HMV-40 | Threads B N/A M200x3 | C N/A 280 mm | D N/A 43 mm | E N/A 271 mm | Piston Length of Travel N/A 8 mm | Piston Area N/A 125 cm² |
CAD
N/A ![]() |
HMV-41 | Threads B N/A Tr205x4 | C N/A 290 mm | D N/A 43 mm | E N/A 282 mm | Piston Length of Travel N/A 8 mm | Piston Area N/A 129 cm² |
CAD
N/A ![]() |
HMV-42 | Threads B N/A Tr210x4 | C N/A 295.000 mm | D N/A 44 mm | E N/A 288 mm | Piston Length of Travel N/A 9 mm | Piston Area N/A 135 cm² |
CAD
N/A ![]() |
HMV-43 | Threads B N/A Tr215x4 | C N/A 300 mm | D N/A 44 mm | E N/A 293 mm | Piston Length of Travel N/A 9 mm | Piston Area N/A 138 cm² |
CAD
N/A ![]() |
HMV-44 | Threads B N/A Tr220x4 | C N/A 305 mm | D N/A 44 mm | E N/A 300 mm | Piston Length of Travel N/A 9 mm | Piston Area N/A 144 cm² |
CAD
N/A ![]() |
HMV-45 | Threads B N/A Tr225x4 | C N/A 315 mm | D N/A 45 mm | E N/A 307 mm | Piston Length of Travel N/A 9 mm | Piston Area N/A 152 cm² |
CAD
N/A ![]() |
HMV-46 | Threads B N/A Tr230x4 | C N/A 320 mm | D N/A 45 mm | E N/A 312 mm | Piston Length of Travel N/A 9 mm | Piston Area N/A 156 cm² |
CAD
N/A ![]() |
HMV-47 | Threads B N/A Tr235x4 | C N/A 325 mm | D N/A 46 mm | E N/A 317 mm | Piston Length of Travel N/A 10 mm | Piston Area N/A 162 cm² |
CAD
N/A ![]() |
HMV-48 | Threads B N/A Tr240x4 | C N/A 330 mm | D N/A 46 mm | E N/A 320 mm | Piston Length of Travel N/A 10 mm | Piston Area N/A 165 cm² |
CAD
N/A ![]() |
HMV-50 | Threads B N/A Tr250x4 | C N/A 345 mm | D N/A 46 mm | E N/A 335 mm | Piston Length of Travel N/A 10 mm | Piston Area N/A 178 cm² |
CAD
N/A ![]() |
HMV-52 | Threads B N/A Tr260x4 | C N/A 355 mm | D N/A 47 mm | E N/A 346 mm | Piston Length of Travel N/A 11 mm | Piston Area N/A 188 cm² |
CAD
N/A ![]() |
HMV-54 | Threads B N/A Tr270x4 | C N/A 370 mm | D N/A 48 mm | E N/A 359 mm | Piston Length of Travel N/A 12 mm | Piston Area N/A 197 cm² |
CAD
N/A ![]() |
HMV-56 | Threads B N/A Tr280x4 | C N/A 380 mm | D N/A 49 mm | E N/A 371 mm | Piston Length of Travel N/A 12 mm | Piston Area N/A 211 cm² |
CAD
N/A ![]() |
HMV-58 | Threads B N/A Tr290x4 | C N/A 390 mm | D N/A 49 mm | E N/A 381 mm | Piston Length of Travel N/A 13 mm | Piston Area N/A 226 cm² |
CAD
N/A ![]() |
HMV-60 | Threads B N/A Tr300x4 | C N/A 405 mm | D N/A 51 mm | E N/A 400 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 236 cm² |
CAD
N/A ![]() |
HMV-62 | Threads B N/A Tr310x5 | C N/A 415 mm | D N/A 52 mm | E N/A 404 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 249 cm² |
CAD
N/A ![]() |
HMV-64 | Threads B N/A Tr320x5 | C N/A 430 mm | D N/A 53 mm | E N/A 421 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 263 cm² |
CAD
N/A ![]() |
HMV-66 | Threads B N/A Tr330x5 | C N/A 440 mm | D N/A 53 mm | E N/A 428 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 270 cm² |
CAD
N/A ![]() |
HMV-68 | Threads B N/A Tr340x5 | C N/A 450 mm | D N/A 53 mm | E N/A 441 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 284 cm² |
CAD
N/A ![]() |
HMV-69 | Threads B N/A Tr345x5 | C N/A 455 mm | D N/A 54 mm | E N/A 444 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 294 cm² |
CAD
N/A ![]() |
HMV-70 | Threads B N/A Tr350x5 | C N/A 465 mm | D N/A 56 mm | E N/A 452 mm | Piston Length of Travel N/A 14 mm | Piston Area N/A 300 cm² |
CAD
N/A ![]() |
HMV-72 | Threads B N/A Tr360x5 | C N/A 475 mm | D N/A 56 mm | E N/A 466 mm | Piston Length of Travel N/A 15 mm | Piston Area N/A 313 cm² |
CAD
N/A ![]() |
HMV-73 | Threads B N/A Tr365x5 | C N/A 482 mm | D N/A 57 mm | E N/A 468 mm | Piston Length of Travel N/A 15 mm | Piston Area N/A 317 cm² |
CAD
N/A ![]() |
HMV-74 | Threads B N/A Tr370x5 | C N/A 490 mm | D N/A 57 mm | E N/A 475 mm | Piston Length of Travel N/A 16 mm | Piston Area N/A 328 cm² |
CAD
N/A ![]() |