3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Assembly Weight

Piston Length of Travel

Piston Area

CAD

Sort by
HMV - 52 N/A Tr260x4 N/A 355.0 mm N/A 47 mm N/A 319 mm N/A 19.000 Kg N/A 11 mm N/A 18800 mm² N/A CAD
HMV - 47 N/A Tr235x4 N/A 325.0 mm N/A 46.00 mm N/A 291 mm N/A 16.000 Kg N/A 10 mm N/A 16200 mm² N/A CAD
HMV - 48 N/A Tr240x4 N/A 330.0 mm N/A 46.00 mm N/A 296 mm N/A 16.300 Kg N/A 10 mm N/A 16500 mm² N/A CAD
HMV - 50 N/A Tr250x4 N/A 345.0 mm N/A 46.00 mm N/A 307 mm N/A 17.600 Kg N/A 10 mm N/A 17800 mm² N/A CAD
HMV - 42 N/A Tr210x4 N/A 295.0 mm N/A 44.00 mm N/A 262 mm N/A 12.500 Kg N/A 9 mm N/A 13500 mm² N/A CAD
HMV - 43 N/A Tr215x4 N/A 300.0 mm N/A 44.00 mm N/A 267 mm N/A 13.000 Kg N/A 9 mm N/A 13800 mm² N/A CAD
HMV - 44 N/A Tr220x4 N/A 305.0 mm N/A 44.00 mm N/A 273 mm N/A 13.400 Kg N/A 9 mm N/A 14400 mm² N/A CAD
HMV - 45 N/A Tr225x4 N/A 315.0 mm N/A 45.00 mm N/A 280 mm N/A 14.600 Kg N/A 9 mm N/A 15200 mm² N/A CAD
HMV - 46 N/A Tr230x4 N/A 320.0 mm N/A 45.00 mm N/A 285 mm N/A 14.800 Kg N/A 9 mm N/A 15600 mm² N/A CAD
HMV - 40 N/A M200x3 N/A 280.0 mm N/A 43.00 mm N/A 251 mm N/A 11.400 Kg N/A 8 mm N/A 12500 mm² N/A CAD
HMV - 41 N/A Tr205x4 N/A 290.0 mm N/A 43.00 mm N/A 256 mm N/A 12.200 Kg N/A 8 mm N/A 12900 mm² N/A CAD
HMV - 38 N/A M190x3 N/A 270.0 mm N/A 42.00 mm N/A 239 mm N/A 10.800 Kg N/A 7 mm N/A 11500 mm² N/A CAD
HMV - 32 N/A M160x3 N/A 235.0 mm N/A 40.00 mm N/A 206 mm N/A 7.700 Kg N/A 6 mm N/A 8600 mm² N/A CAD
HMV - 33 N/A M165x3 N/A 240.0 mm N/A 40.00 mm N/A 209 mm N/A 8.000 Kg N/A 6 mm N/A 9000 mm² N/A CAD
HMV - 34 N/A M170x3 N/A 245.0 mm N/A 41.00 mm N/A 215 mm N/A 8.400 Kg N/A 6 mm N/A 9500 mm² N/A CAD
HMV - 36 N/A M180x3 N/A 255.0 mm N/A 41.00 mm N/A 227 mm N/A 9.100 Kg N/A 6 mm N/A 10300 mm² N/A CAD
HMV - 10 N/A M50x1.5 N/A 114.0 mm N/A 38.00 mm N/A 86 mm N/A 2.500 Kg N/A 5 mm N/A 2900 mm² N/A CAD
HMV - 12 N/A M60x2 N/A 125 mm N/A 38.00 mm N/A 94 mm N/A 2.800 Kg N/A 5 mm N/A 3200 mm² N/A CAD
HMV - 13 N/A M65x2 N/A 135.0 mm N/A 38.00 mm N/A 101 mm N/A 3.000 Kg N/A 5 mm N/A 3500 mm² N/A CAD
HMV - 14 N/A M70x2 N/A 140.0 mm N/A 38.00 mm N/A 107 mm N/A 3.300 Kg N/A 5 mm N/A 3900 mm² N/A CAD
HMV - 15 N/A M75x2 N/A 145.0 mm N/A 38.00 mm N/A 112 mm N/A 3.500 Kg N/A 5 mm N/A 4100 mm² N/A CAD
HMV - 16 N/A M80x2 N/A 150.0 mm N/A 38.00 mm N/A 117 mm N/A 3.800 Kg N/A 5 mm N/A 4200 mm² N/A CAD
HMV - 17 N/A M85x2 N/A 155.0 mm N/A 38.00 mm N/A 122 mm N/A 3.900 Kg N/A 5 mm N/A 4400 mm² N/A CAD
HMV - 18 N/A M90x2 N/A 160.0 mm N/A 38.00 mm N/A 127 mm N/A 4.100 Kg N/A 5 mm N/A 4800 mm² N/A CAD
HMV - 19 N/A M95x2 N/A 165.0 mm N/A 38.00 mm N/A 133 mm N/A 4.400 Kg N/A 5 mm N/A 5000 mm² N/A CAD
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4