3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Assembly Weight

Piston Length of Travel

Piston Area

CAD

Sort by
HMV - 76 N/A Tr380x5 N/A 500.0 mm N/A 58.00 mm N/A 452 mm N/A 41.000 Kg N/A 16 mm N/A 33600 mm² N/A CAD
HMV - 77 N/A Tr385x5 N/A 505.0 mm N/A 58.00 mm N/A 459 mm N/A 42.000 Kg N/A 16 mm N/A 34700 mm² N/A CAD
HMV - 80 N/A Tr400x5 N/A 525.0 mm N/A 60.00 mm N/A 475 mm N/A 46.000 Kg N/A 17 mm N/A 36700 mm² N/A CAD
HMV - 82 N/A Tr410x5 N/A 535.0 mm N/A 61.00 mm N/A 486 mm N/A 48.200 Kg N/A 17 mm N/A 38300 mm² N/A CAD
HMV - 84 N/A Tr420x5 N/A 545.0 mm N/A 61.00 mm N/A 498 mm N/A 50.400 Kg N/A 17 mm N/A 40000 mm² N/A CAD
HMV - 86 N/A Tr430x5 N/A 555.0 mm N/A 62 mm N/A 508 mm N/A 53.000 Kg N/A 17 mm N/A 40800 mm² N/A CAD
HMV - 88 N/A Tr440x5 N/A 565.0 mm N/A 62 mm N/A 519 mm N/A 55.000 Kg N/A 17 mm N/A 42500 mm² N/A CAD
HMV - 90 N/A Tr450x5 N/A 580.0 mm N/A 64.00 mm N/A 530 mm N/A 58.200 Kg N/A 17 mm N/A 44100 mm² N/A CAD
HMV - 92 N/A Tr460x5 N/A 590.0 mm N/A 64.00 mm N/A 541 mm N/A 61.000 Kg N/A 17 mm N/A 45000 mm² N/A CAD
HMV - 94 N/A Tr470x5 N/A 600.0 mm N/A 65.00 mm N/A 552 mm N/A 63.700 Kg N/A 18 mm N/A 46900 mm² N/A CAD
HMV - 96 N/A Tr480x5 N/A 612.0 mm N/A 65.00 mm N/A 563 mm N/A 65.000 Kg N/A 19 mm N/A 48500 mm² N/A CAD
HMV - 98 N/A Tr490x5 N/A 625.0 mm N/A 66.00 mm N/A 573 mm N/A 69.000 Kg N/A 19 mm N/A 49800 mm² N/A CAD
HMV - 100 N/A Tr500x5 N/A 635.0 mm N/A 67.00 mm N/A 585 mm N/A 71.500 Kg N/A 19 mm N/A 52000 mm² N/A CAD
HMV - 102 N/A Tr510x6 N/A 645.0 mm N/A 68.00 mm N/A 596 mm N/A 75.000 Kg N/A 20 mm N/A 53300 mm² N/A CAD
HMV - 104 N/A Tr520x6 N/A 657.0 mm N/A 68.00 mm N/A 606 mm N/A 77.000 Kg N/A 20 mm N/A 54200 mm² N/A CAD
HMV - 106 N/A Tr530x6 N/A 670.0 mm N/A 69.00 mm N/A 617 mm N/A 80.000 Kg N/A 21 mm N/A 56200 mm² N/A CAD
HMV - 108 N/A Tr540x6 N/A 680.0 mm N/A 69.00 mm N/A 629 mm N/A 83.000 Kg N/A 21 mm N/A 58200 mm² N/A CAD
HMV - 110 N/A Tr550x6 N/A 692.0 mm N/A 70.00 mm N/A 639 mm N/A 86.000 Kg N/A 21 mm N/A 59200 mm² N/A CAD
HMV - 112 N/A Tr560x6 N/A 705.0 mm N/A 71.00 mm N/A 650 mm N/A 90.000 Kg N/A 22 mm N/A 61200 mm² N/A CAD
HMV - 114 N/A Tr570x6 N/A 715.0 mm N/A 72 mm N/A 661 mm N/A 93.000 Kg N/A 23 mm N/A 63200 mm² N/A CAD
HMV - 116 N/A Tr580x6 N/A 725.0 mm N/A 72 mm N/A 671 mm N/A 96.000 Kg N/A 23 mm N/A 64200 mm² N/A CAD
HMV - 120 N/A Tr600x6 N/A 750.0 mm N/A 73.00 mm N/A 693 mm N/A 100.000 Kg N/A 23 mm N/A 67400 mm² N/A CAD
HMV - 126 N/A Tr630x6 N/A 780.0 mm N/A 74.00 mm N/A 726 mm N/A 110.000 Kg N/A 23 mm N/A 72900 mm² N/A CAD
HMV - 130 N/A Tr650x6 N/A 805.0 mm N/A 75.00 mm N/A 747 mm N/A 116.000 Kg N/A 23 mm N/A 76200 mm² N/A CAD
HMV - 134 N/A Tr670x6 N/A 825.0 mm N/A 76.00 mm N/A 768 mm N/A 123.000 Kg N/A 24 mm N/A 79500 mm² N/A CAD
51 - 75 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4