Batch CAD Cart (0)
  • Cart is empty
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
1 - 25 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

Sort by
N/A Tr1180x8 N/A 1420 mm N/A 115 mm N/A 1379 mm N/A 40 mm N/A 1892 cm² N/A CAD
N/A Tr1120x8 N/A 1340 mm N/A 106 mm N/A 1304 mm N/A 36 mm N/A 1782 cm² N/A CAD
N/A Tr1080x8 N/A 1280 mm N/A 100 mm N/A 1252 mm N/A 34 mm N/A 1674 cm² N/A CAD
N/A Tr1060x8 N/A 1255 mm N/A 95 mm N/A 1229 mm N/A 34 mm N/A 1612 cm² N/A CAD
N/A Tr1000x8 N/A 1180 mm N/A 88 mm N/A 1160 mm N/A 34 mm N/A 1456 cm² N/A CAD
N/A Tr900x7 N/A 1070 mm N/A 86 mm N/A 1052 mm N/A 30 mm N/A 1240 cm² N/A CAD
N/A Tr950x8 N/A 1125 mm N/A 86 mm N/A 1106 mm N/A 30 mm N/A 1356 cm² N/A CAD
N/A Tr850x7 N/A 1020 mm N/A 83 mm N/A 1000 mm N/A 26 mm N/A 1146 cm² N/A CAD
N/A Tr800x7 N/A 970 mm N/A 80 mm N/A 948 mm N/A 25 mm N/A 1040 cm² N/A CAD
N/A Tr730x7 N/A 885 mm N/A 79 mm N/A 875 mm N/A 25 mm N/A 900 cm² N/A CAD
N/A Tr750x7 N/A 915 mm N/A 79 mm N/A 894 mm N/A 25 mm N/A 970 cm² N/A CAD
N/A Tr710x7 N/A 870 mm N/A 78 mm N/A 850 mm N/A 25 mm N/A 877 cm² N/A CAD
N/A Tr690x6 N/A 850 mm N/A 77 mm N/A 830 mm N/A 25 mm N/A 842 cm² N/A CAD
N/A Tr670x6 N/A 825 mm N/A 76 mm N/A 806 mm N/A 24 mm N/A 795 cm² N/A CAD
N/A Tr650x6 N/A 805 mm N/A 75 mm N/A 785 mm N/A 23 mm N/A 762 cm² N/A CAD
N/A Tr630x6 N/A 780 mm N/A 74 mm N/A 762 mm N/A 23 mm N/A 729 cm² N/A CAD
N/A Tr600x6 N/A 750 mm N/A 73 mm N/A 731 mm N/A 23 mm N/A 674 cm² N/A CAD
N/A Tr570x6 N/A 715 mm N/A 72 mm N/A 697 mm N/A 23 mm N/A 632 cm² N/A CAD
N/A Tr580x6 N/A 725 mm N/A 72 mm N/A 707 mm N/A 23 mm N/A 642 cm² N/A CAD
N/A Tr560x6 N/A 705 mm N/A 71 mm N/A 687 mm N/A 22 mm N/A 612 cm² N/A CAD
N/A Tr550x6 N/A 692 mm N/A 70 mm N/A 675 mm N/A 21 mm N/A 592 cm² N/A CAD
N/A Tr530x6 N/A 670 mm N/A 69 mm N/A 653 mm N/A 21 mm N/A 562 cm² N/A CAD
N/A Tr540x6 N/A 680 mm N/A 69 mm N/A 664 mm N/A 21 mm N/A 582 cm² N/A CAD
N/A Tr510x6 N/A 645 mm N/A 68 mm N/A 630 mm N/A 20 mm N/A 533 cm² N/A CAD
N/A Tr520x6 N/A 657 mm N/A 68 mm N/A 641 mm N/A 20 mm N/A 542 cm² N/A CAD
1 - 25 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4