Batch CAD Cart (0)
  • Cart is empty
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

Sort by
N/A Tr270x4 N/A 370 mm N/A 48 mm N/A 359 mm N/A 12 mm N/A 197 cm² N/A CAD
N/A Tr260x4 N/A 355 mm N/A 47 mm N/A 346 mm N/A 11 mm N/A 188 cm² N/A CAD
N/A Tr235x4 N/A 325 mm N/A 46 mm N/A 317 mm N/A 10 mm N/A 162 cm² N/A CAD
N/A Tr240x4 N/A 330 mm N/A 46 mm N/A 320 mm N/A 10 mm N/A 165 cm² N/A CAD
N/A Tr250x4 N/A 345 mm N/A 46 mm N/A 335 mm N/A 10 mm N/A 178 cm² N/A CAD
N/A Tr225x4 N/A 315 mm N/A 45 mm N/A 307 mm N/A 9 mm N/A 152 cm² N/A CAD
N/A Tr230x4 N/A 320 mm N/A 45 mm N/A 312 mm N/A 9 mm N/A 156 cm² N/A CAD
N/A Tr210x4 N/A 295.000 mm N/A 44 mm N/A 288 mm N/A 9 mm N/A 135 cm² N/A CAD
N/A Tr215x4 N/A 300 mm N/A 44 mm N/A 293 mm N/A 9 mm N/A 138 cm² N/A CAD
N/A Tr220x4 N/A 305 mm N/A 44 mm N/A 300 mm N/A 9 mm N/A 144 cm² N/A CAD
N/A M200x3 N/A 280 mm N/A 43 mm N/A 271 mm N/A 8 mm N/A 125 cm² N/A CAD
N/A Tr205x4 N/A 290 mm N/A 43 mm N/A 282 mm N/A 8 mm N/A 129 cm² N/A CAD
N/A M190x3 N/A 270 mm N/A 42 mm N/A 260 mm N/A 7 mm N/A 115 cm² N/A CAD
N/A M170x3 N/A 245 mm N/A 41 mm N/A 236 mm N/A 6 mm N/A 95 cm² N/A CAD
N/A M180x3 N/A 255.000 mm N/A 41 mm N/A 245 mm N/A 6 mm N/A 103 cm² N/A CAD
N/A M160x3 N/A 235 mm N/A 40 mm N/A 225 mm N/A 6 mm N/A 86 cm² N/A CAD
N/A M165x3 N/A 240 mm N/A 40 mm N/A 234 mm N/A 6 mm N/A 90 cm² N/A CAD
N/A M145x2 N/A 215 mm N/A 39 mm N/A 210 mm N/A 5 mm N/A 73 cm² N/A CAD
N/A M150x2 N/A 220 mm N/A 39 mm N/A 210 mm N/A 5 mm N/A 75 cm² N/A CAD
N/A M155x3 N/A 225 mm N/A 39 mm N/A 221 mm N/A 5 mm N/A 81 cm² N/A CAD
N/A M50x1.5 N/A 114 mm N/A 38 mm N/A 109 mm N/A 5 mm N/A 29 cm² N/A CAD
N/A M60x2 N/A 125 mm N/A 38 mm N/A 119 mm N/A 5 mm N/A 32 cm² N/A CAD
N/A M65x2 N/A 135.000 mm N/A 38 mm N/A 127 mm N/A 5 mm N/A 35 cm² N/A CAD
N/A M70x2 N/A 140 mm N/A 38 mm N/A 133 mm N/A 5 mm N/A 39 cm² N/A CAD
N/A M75x2 N/A 145 mm N/A 38 mm N/A 138 mm N/A 5 mm N/A 41 cm² N/A CAD
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4