3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Introduction
Description
- Designed to install and remove tapered bore bearings with minimal effort.
- Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
- Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
- Consist of a female threaded ring and a male ring with two O-ring seals.
- All hydraulic nuts are supplied with:
- Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
- Two pipe plugs 1/4 in. B.S.P.
- One set of spare O-rings.
- HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
- HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
Part Number |
Threads B |
C |
D |
E |
Assembly Weight |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HMV - 76 | N/A Tr380x5 | N/A 500.0 mm | N/A 58.00 mm | N/A 452 mm | N/A 41.000 Kg | N/A 16 mm | N/A 33600 mm² |
N/A ![]() |
HMV - 77 | N/A Tr385x5 | N/A 505.0 mm | N/A 58.00 mm | N/A 459 mm | N/A 42.000 Kg | N/A 16 mm | N/A 34700 mm² |
N/A ![]() |
HMV - 80 | N/A Tr400x5 | N/A 525.0 mm | N/A 60.00 mm | N/A 475 mm | N/A 46.000 Kg | N/A 17 mm | N/A 36700 mm² |
N/A ![]() |
HMV - 82 | N/A Tr410x5 | N/A 535.0 mm | N/A 61.00 mm | N/A 486 mm | N/A 48.200 Kg | N/A 17 mm | N/A 38300 mm² |
N/A ![]() |
HMV - 84 | N/A Tr420x5 | N/A 545.0 mm | N/A 61.00 mm | N/A 498 mm | N/A 50.400 Kg | N/A 17 mm | N/A 40000 mm² |
N/A ![]() |
HMV - 86 | N/A Tr430x5 | N/A 555.0 mm | N/A 62 mm | N/A 508 mm | N/A 53.000 Kg | N/A 17 mm | N/A 40800 mm² |
N/A ![]() |
HMV - 88 | N/A Tr440x5 | N/A 565.0 mm | N/A 62 mm | N/A 519 mm | N/A 55.000 Kg | N/A 17 mm | N/A 42500 mm² |
N/A ![]() |
HMV - 90 | N/A Tr450x5 | N/A 580.0 mm | N/A 64.00 mm | N/A 530 mm | N/A 58.200 Kg | N/A 17 mm | N/A 44100 mm² |
N/A ![]() |
HMV - 92 | N/A Tr460x5 | N/A 590.0 mm | N/A 64.00 mm | N/A 541 mm | N/A 61.000 Kg | N/A 17 mm | N/A 45000 mm² |
N/A ![]() |
HMV - 94 | N/A Tr470x5 | N/A 600.0 mm | N/A 65.00 mm | N/A 552 mm | N/A 63.700 Kg | N/A 18 mm | N/A 46900 mm² |
N/A ![]() |
HMV - 96 | N/A Tr480x5 | N/A 612.0 mm | N/A 65.00 mm | N/A 563 mm | N/A 65.000 Kg | N/A 19 mm | N/A 48500 mm² |
N/A ![]() |
HMV - 98 | N/A Tr490x5 | N/A 625.0 mm | N/A 66.00 mm | N/A 573 mm | N/A 69.000 Kg | N/A 19 mm | N/A 49800 mm² |
N/A ![]() |
HMV - 100 | N/A Tr500x5 | N/A 635.0 mm | N/A 67.00 mm | N/A 585 mm | N/A 71.500 Kg | N/A 19 mm | N/A 52000 mm² |
N/A ![]() |
HMV - 102 | N/A Tr510x6 | N/A 645.0 mm | N/A 68.00 mm | N/A 596 mm | N/A 75.000 Kg | N/A 20 mm | N/A 53300 mm² |
N/A ![]() |
HMV - 104 | N/A Tr520x6 | N/A 657.0 mm | N/A 68.00 mm | N/A 606 mm | N/A 77.000 Kg | N/A 20 mm | N/A 54200 mm² |
N/A ![]() |
HMV - 106 | N/A Tr530x6 | N/A 670.0 mm | N/A 69.00 mm | N/A 617 mm | N/A 80.000 Kg | N/A 21 mm | N/A 56200 mm² |
N/A ![]() |
HMV - 108 | N/A Tr540x6 | N/A 680.0 mm | N/A 69.00 mm | N/A 629 mm | N/A 83.000 Kg | N/A 21 mm | N/A 58200 mm² |
N/A ![]() |
HMV - 110 | N/A Tr550x6 | N/A 692.0 mm | N/A 70.00 mm | N/A 639 mm | N/A 86.000 Kg | N/A 21 mm | N/A 59200 mm² |
N/A ![]() |
HMV - 112 | N/A Tr560x6 | N/A 705.0 mm | N/A 71.00 mm | N/A 650 mm | N/A 90.000 Kg | N/A 22 mm | N/A 61200 mm² |
N/A ![]() |
HMV - 114 | N/A Tr570x6 | N/A 715.0 mm | N/A 72 mm | N/A 661 mm | N/A 93.000 Kg | N/A 23 mm | N/A 63200 mm² |
N/A ![]() |
HMV - 116 | N/A Tr580x6 | N/A 725.0 mm | N/A 72 mm | N/A 671 mm | N/A 96.000 Kg | N/A 23 mm | N/A 64200 mm² |
N/A ![]() |
HMV - 120 | N/A Tr600x6 | N/A 750.0 mm | N/A 73.00 mm | N/A 693 mm | N/A 100.000 Kg | N/A 23 mm | N/A 67400 mm² |
N/A ![]() |
HMV - 126 | N/A Tr630x6 | N/A 780.0 mm | N/A 74.00 mm | N/A 726 mm | N/A 110.000 Kg | N/A 23 mm | N/A 72900 mm² |
N/A ![]() |
HMV - 130 | N/A Tr650x6 | N/A 805.0 mm | N/A 75.00 mm | N/A 747 mm | N/A 116.000 Kg | N/A 23 mm | N/A 76200 mm² |
N/A ![]() |
HMV - 134 | N/A Tr670x6 | N/A 825.0 mm | N/A 76.00 mm | N/A 768 mm | N/A 123.000 Kg | N/A 24 mm | N/A 79500 mm² |
N/A ![]() |