3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
26 - 50 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Assembly Weight

Piston Length of Travel

Piston Area

CAD

Sort by
HMV - 38 N/A M190x3 N/A 270.0 mm N/A 42.00 mm N/A 239 mm N/A 10.800 Kg N/A 7 mm N/A 11500 mm² N/A CAD
HMV - 40 N/A M200x3 N/A 280.0 mm N/A 43.00 mm N/A 251 mm N/A 11.400 Kg N/A 8 mm N/A 12500 mm² N/A CAD
HMV - 41 N/A Tr205x4 N/A 290.0 mm N/A 43.00 mm N/A 256 mm N/A 12.200 Kg N/A 8 mm N/A 12900 mm² N/A CAD
HMV - 42 N/A Tr210x4 N/A 295.0 mm N/A 44.00 mm N/A 262 mm N/A 12.500 Kg N/A 9 mm N/A 13500 mm² N/A CAD
HMV - 43 N/A Tr215x4 N/A 300.0 mm N/A 44.00 mm N/A 267 mm N/A 13.000 Kg N/A 9 mm N/A 13800 mm² N/A CAD
HMV - 44 N/A Tr220x4 N/A 305.0 mm N/A 44.00 mm N/A 273 mm N/A 13.400 Kg N/A 9 mm N/A 14400 mm² N/A CAD
HMV - 45 N/A Tr225x4 N/A 315.0 mm N/A 45.00 mm N/A 280 mm N/A 14.600 Kg N/A 9 mm N/A 15200 mm² N/A CAD
HMV - 46 N/A Tr230x4 N/A 320.0 mm N/A 45.00 mm N/A 285 mm N/A 14.800 Kg N/A 9 mm N/A 15600 mm² N/A CAD
HMV - 47 N/A Tr235x4 N/A 325.0 mm N/A 46.00 mm N/A 291 mm N/A 16.000 Kg N/A 10 mm N/A 16200 mm² N/A CAD
HMV - 48 N/A Tr240x4 N/A 330.0 mm N/A 46.00 mm N/A 296 mm N/A 16.300 Kg N/A 10 mm N/A 16500 mm² N/A CAD
HMV - 50 N/A Tr250x4 N/A 345.0 mm N/A 46.00 mm N/A 307 mm N/A 17.600 Kg N/A 10 mm N/A 17800 mm² N/A CAD
HMV - 52 N/A Tr260x4 N/A 355.0 mm N/A 47 mm N/A 319 mm N/A 19.000 Kg N/A 11 mm N/A 18800 mm² N/A CAD
HMV - 54 N/A Tr270x4 N/A 370.0 mm N/A 48.00 mm N/A 330 mm N/A 20.400 Kg N/A 12 mm N/A 19700 mm² N/A CAD
HMV - 56 N/A Tr280x4 N/A 380.0 mm N/A 49.00 mm N/A 341 mm N/A 22.000 Kg N/A 12 mm N/A 21100 mm² N/A CAD
HMV - 58 N/A Tr290x4 N/A 390.0 mm N/A 49.00 mm N/A 353 mm N/A 22.500 Kg N/A 13 mm N/A 22600 mm² N/A CAD
HMV - 60 N/A Tr300x4 N/A 405.0 mm N/A 51.00 mm N/A 364 mm N/A 25.600 Kg N/A 14 mm N/A 23600 mm² N/A CAD
HMV - 62 N/A Tr310x5 N/A 415.0 mm N/A 52 mm N/A 375 mm N/A 27.000 Kg N/A 14 mm N/A 24900 mm² N/A CAD
HMV - 64 N/A Tr320x5 N/A 430.0 mm N/A 53.00 mm N/A 387 mm N/A 29.600 Kg N/A 14 mm N/A 26300 mm² N/A CAD
HMV - 66 N/A Tr330x5 N/A 440.0 mm N/A 53.00 mm N/A 397 mm N/A 31.000 Kg N/A 14 mm N/A 27000 mm² N/A CAD
HMV - 68 N/A Tr340x5 N/A 450.0 mm N/A 53.00 mm N/A 408 mm N/A 32.500 Kg N/A 14 mm N/A 28400 mm² N/A CAD
HMV - 69 N/A Tr345x5 N/A 455.0 mm N/A 54.00 mm N/A 414 mm N/A 33.600 Kg N/A 14 mm N/A 29400 mm² N/A CAD
HMV - 70 N/A Tr350x5 N/A 465.0 mm N/A 56.00 mm N/A 420 mm N/A 35.000 Kg N/A 14 mm N/A 30000 mm² N/A CAD
HMV - 72 N/A Tr360x5 N/A 475.0 mm N/A 56.00 mm N/A 431 mm N/A 37.000 Kg N/A 15 mm N/A 31300 mm² N/A CAD
HMV - 73 N/A Tr365x5 N/A 482.0 mm N/A 57.00 mm N/A 436 mm N/A 38.500 Kg N/A 15 mm N/A 31700 mm² N/A CAD
HMV - 74 N/A Tr370x5 N/A 490.0 mm N/A 57.00 mm N/A 442 mm N/A 39.200 Kg N/A 16 mm N/A 32800 mm² N/A CAD
26 - 50 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4