Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| OH3276H | d1 N/A 360 mm | L N/A 310 mm | D3 N/A 490 mm | Locknut N/A HM3176 | Lockwasher and Lockplates N/A MS3176 | Appropriate Hydraulic Nut N/A HMV 76 |
Add To Cart
Request Quote |
| OH3980H | d1 N/A 380 mm | L N/A 168 mm | D3 N/A 470 mm | Locknut N/A HM3080 | Lockwasher and Lockplates N/A MS3080 | Appropriate Hydraulic Nut N/A HMV 80 |
Add To Cart
Request Quote |
| OH3080H | d1 N/A 380 mm | L N/A 210 mm | D3 N/A 470 mm | Locknut N/A HM3080 | Lockwasher and Lockplates N/A MS3080 | Appropriate Hydraulic Nut N/A HMV 80 |
Add To Cart
Request Quote |
| OH3180H | d1 N/A 380 mm | L N/A 272 mm | D3 N/A 520 mm | Locknut N/A HM3180 | Lockwasher and Lockplates N/A MS3180 | Appropriate Hydraulic Nut N/A HMV 80 |
Add To Cart
Request Quote |
| OH3280H | d1 N/A 380 mm | L N/A 328 mm | D3 N/A 520 mm | Locknut N/A HM3180 | Lockwasher and Lockplates N/A MS3180 | Appropriate Hydraulic Nut N/A HMV 80 |
Add To Cart
Request Quote |
| OH3984H | d1 N/A 400 mm | L N/A 168 mm | D3 N/A 490 mm | Locknut N/A HM3084 | Lockwasher and Lockplates N/A MS3084 | Appropriate Hydraulic Nut N/A HMV 84 |
Add To Cart
Request Quote |
| OH3084H | d1 N/A 400 mm | L N/A 212 mm | D3 N/A 490 mm | Locknut N/A HM3084 | Lockwasher and Lockplates N/A MS3084 | Appropriate Hydraulic Nut N/A HMV 84 |
Add To Cart
Request Quote |
| OH3184H | d1 N/A 400 mm | L N/A 304 mm | D3 N/A 540 mm | Locknut N/A HM3184 | Lockwasher and Lockplates N/A MS3184 | Appropriate Hydraulic Nut N/A HMV 84 |
Add To Cart
Request Quote |
| OH3284H | d1 N/A 400 mm | L N/A 352 mm | D3 N/A 540 mm | Locknut N/A HM3184 | Lockwasher and Lockplates N/A MS3184 | Appropriate Hydraulic Nut N/A HMV 84 |
Add To Cart
Request Quote |
| OH3988H | d1 N/A 410 mm | L N/A 189 mm | D3 N/A 520 mm | Locknut N/A HM3088 | Lockwasher and Lockplates N/A MS3088 | Appropriate Hydraulic Nut N/A HMV 88 |
Add To Cart
Request Quote |
| OH3088H | d1 N/A 410 mm | L N/A 228 mm | D3 N/A 520 mm | Locknut N/A HM3088 | Lockwasher and Lockplates N/A MS3088 | Appropriate Hydraulic Nut N/A HMV 88 |
Add To Cart
Request Quote |
| OH3188H | d1 N/A 410 mm | L N/A 307 mm | D3 N/A 560 mm | Locknut N/A HM3188 | Lockwasher and Lockplates N/A MS3188 | Appropriate Hydraulic Nut N/A HMV 88 |
Add To Cart
Request Quote |
| OH3288H | d1 N/A 410 mm | L N/A 361 mm | D3 N/A 560 mm | Locknut N/A HM3188 | Lockwasher and Lockplates N/A MS3188 | Appropriate Hydraulic Nut N/A HMV 88 |
Add To Cart
Request Quote |
| OH3992H | d1 N/A 430 mm | L N/A 189 mm | D3 N/A 540 mm | Locknut N/A HM3092 | Lockwasher and Lockplates N/A MS3092 | Appropriate Hydraulic Nut N/A HMV 92 |
Add To Cart
Request Quote |
| OH3092H | d1 N/A 430 mm | L N/A 234 mm | D3 N/A 540 mm | Locknut N/A HM3092 | Lockwasher and Lockplates N/A MS3092 | Appropriate Hydraulic Nut N/A HMV 92 |
Add To Cart
Request Quote |
| OH3192H | d1 N/A 430 mm | L N/A 326 mm | D3 N/A 580 mm | Locknut N/A HM3192 | Lockwasher and Lockplates N/A MS3192 | Appropriate Hydraulic Nut N/A HMV 92 |
Add To Cart
Request Quote |
| OH3292H | d1 N/A 430 mm | L N/A 382 mm | D3 N/A 580 mm | Locknut N/A HM3192 | Lockwasher and Lockplates N/A MS3192 | Appropriate Hydraulic Nut N/A HMV 92 |
Add To Cart
Request Quote |
| OH3996H | d1 N/A 450 mm | L N/A 200 mm | D3 N/A 560 mm | Locknut N/A HM3096 | Lockwasher and Lockplates N/A MS3096 | Appropriate Hydraulic Nut N/A HMV 96 |
Add To Cart
Request Quote |
| OH3096H | d1 N/A 450 mm | L N/A 237 mm | D3 N/A 560 mm | Locknut N/A HM3096 | Lockwasher and Lockplates N/A MS3096 | Appropriate Hydraulic Nut N/A HMV 96 |
Add To Cart
Request Quote |
| OH3196H | d1 N/A 450 mm | L N/A 335 mm | D3 N/A 620 mm | Locknut N/A HM3196 | Lockwasher and Lockplates N/A MS3196 | Appropriate Hydraulic Nut N/A HMV 96 |
Add To Cart
Request Quote |
| OH3296H | d1 N/A 450 mm | L N/A 397 mm | D3 N/A 620 mm | Locknut N/A HM3196 | Lockwasher and Lockplates N/A MS3196 | Appropriate Hydraulic Nut N/A HMV 96 |
Add To Cart
Request Quote |
| OH39/500H | d1 N/A 470 mm | L N/A 208 mm | D3 N/A 580 mm | Locknut N/A HM30/500 | Lockwasher and Lockplates N/A MS30/500 | Appropriate Hydraulic Nut N/A HMV 100 |
Add To Cart
Request Quote |
| OH31/500H | d1 N/A 470 mm | L N/A 356 mm | D3 N/A 630 mm | Locknut N/A HM31/500 | Lockwasher and Lockplates N/A MS31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
Add To Cart
Request Quote |
| OH32/500H | d1 N/A 470 mm | L N/A 428 mm | D3 N/A 630 mm | Locknut N/A HM31/500 | Lockwasher and Lockplates N/A MS31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
Add To Cart
Request Quote |
| OH39/530H | d1 N/A 500 mm | L N/A 216 mm | D3 N/A 630 mm | Locknut N/A HM30/530 | Lockwasher and Lockplates N/A MS30/530 | Appropriate Hydraulic Nut N/A HMV 106 |
Add To Cart
Request Quote |