Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Sort by
N/A 360 mm N/A 193 mm N/A 450 mm N/A HM3076 N/A MS3076 N/A HMV 76
N/A 380 mm N/A 210 mm N/A 470 mm N/A HM3080 N/A MS3080 N/A HMV 80
N/A 400 mm N/A 212 mm N/A 490 mm N/A HM3084 N/A MS3084 N/A HMV 84
N/A 410 mm N/A 228 mm N/A 520 mm N/A HM3088 N/A MS3088 N/A HMV 88
N/A 430 mm N/A 234 mm N/A 540 mm N/A HM3092 N/A MS3092 N/A HMV 92
N/A 450 mm N/A 237 mm N/A 560 mm N/A HM3096 N/A MS3096 N/A HMV 96
N/A 950 mm N/A 609 mm N/A 1240 mm N/A HM31/1000 N/A MS31/1000 N/A HMV 200
N/A 1000 mm N/A 622 mm N/A 1300 mm N/A HM31/1060 N/A MS31/1000 N/A HMV 212
N/A 470 mm N/A 356 mm N/A 630 mm N/A HM31/500 N/A MS31/500 N/A HMV 100
N/A 500 mm N/A 364 mm N/A 670 mm N/A HM31/530 N/A MS31/530 N/A HMV 106
N/A 530 mm N/A 377 mm N/A 710 mm N/A HM31/560 N/A MS31/560 N/A HMV 112
N/A 560 mm N/A 399 mm N/A 750 mm N/A HM31/600 N/A MS31/600 N/A HMV 120
N/A 600 mm N/A 424 mm N/A 800 mm N/A HM31/630 N/A MS31/630 N/A HMV 126
N/A 630 mm N/A 456 mm N/A 850 mm N/A HM31/670 N/A MS31/670 N/A HMV 134
N/A 670 mm N/A 467 mm N/A 900 mm N/A HM31/710 N/A MS31/710 N/A HMV 142
N/A 710 mm N/A 493 mm N/A 950 mm N/A HM31/750 N/A MS31/750 N/A HMV 150
N/A 750 mm N/A 505 mm N/A 1000 mm N/A HM31/800 N/A MS31/800 N/A HMV 160
N/A 800 mm N/A 536 mm N/A 1060 mm N/A HM31/850 N/A MS31/850 N/A HMV 170
N/A 850 mm N/A 557 mm N/A 1120 mm N/A HM31/900 N/A MS31/900 N/A HMV 180
N/A 900 mm N/A 583 mm N/A 1170 mm N/A HM31/950 N/A MS31/950 N/A HMV 190
N/A 140 mm N/A 119 mm N/A 210 mm N/A KM 32 N/A MB32 N/A HMV 32
N/A 150 mm N/A 122 mm N/A 220 mm N/A KM 34 N/A MB34 N/A HMV 34
N/A 160 mm N/A 131 mm N/A 230 mm N/A KM 36 N/A MB36 N/A HMV 36
N/A 170 mm N/A 141 mm N/A 240 mm N/A KM 38 N/A MB38 N/A HMV 38
N/A 180 mm N/A 150 mm N/A 250 mm N/A KM 40 N/A MB40 N/A HMV 40
26 - 50 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5