Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
101 - 118 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Sort by
N/A 900 mm N/A 344 mm N/A 1080 mm N/A HM30/950 N/A MS30/950 N/A HMV 190
N/A 160 mm N/A 87 mm N/A 210 mm N/A KML 36 N/A MBL36 N/A HMV 36
N/A 170 mm N/A 89 mm N/A 220 mm N/A KML 38 N/A MBL38 N/A HMV 38
N/A 180 mm N/A 98 mm N/A 240 mm N/A KML 40 N/A MBL40 N/A HMV 40
N/A 200 mm N/A 96 mm N/A 260 mm N/A HM3044 N/A MS3044 N/A HMV 44
N/A 220 mm N/A 101 mm N/A 290 mm N/A HM3048 N/A MS3048 N/A HMV 48
N/A 240 mm N/A 116 mm N/A 310 mm N/A HM3052 N/A MS3052 N/A HMV 52
N/A 260 mm N/A 121 mm N/A 330 mm N/A HM3056 N/A MS3056 N/A HMV 56
N/A 280 mm N/A 140 mm N/A 360 mm N/A HM3060 N/A MS3060 N/A HMV 60
N/A 300 mm N/A 140 mm N/A 380 mm N/A HM3064 N/A MS3064 N/A HMV 64
N/A 320 mm N/A 144 mm N/A 400 mm N/A HM3068 N/A MS3068 N/A HMV 68
N/A 340 mm N/A 144 mm N/A 420 mm N/A HM3072 N/A MS3072 N/A HMV 72
N/A 360 mm N/A 164 mm N/A 450 mm N/A HM3076 N/A MS3076 N/A HMV 76
N/A 380 mm N/A 168 mm N/A 470 mm N/A HM3080 N/A MS3080 N/A HMV 80
N/A 400 mm N/A 168 mm N/A 490 mm N/A HM3084 N/A MS3084 N/A HMV 84
N/A 410 mm N/A 189 mm N/A 520 mm N/A HM3088 N/A MS3088 N/A HMV 88
N/A 430 mm N/A 189 mm N/A 540 mm N/A HM3092 N/A MS3092 N/A HMV 92
N/A 450 mm N/A 200 mm N/A 560 mm N/A HM3096 N/A MS3096 N/A HMV 96
101 - 118 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5