Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
76 - 100 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Sort by
N/A 530 mm N/A 227 mm N/A 650 mm N/A HM30/560 N/A MS30/560 N/A HMV 112
N/A 500 mm N/A 364 mm N/A 670 mm N/A HM31/530 N/A MS31/530 N/A HMV 106
N/A 500 mm N/A 447 mm N/A 670 mm N/A HM31/530 N/A MS31/530 N/A HMV 106
N/A 560 mm N/A 239 mm N/A 700 mm N/A HM30/600 N/A MS30/600 N/A HMV 120
N/A 560 mm N/A 289 mm N/A 700 mm N/A HM30/600 N/A MS30/600 N/A HMV 120
N/A 530 mm N/A 377 mm N/A 710 mm N/A HM31/560 N/A MS31/560 N/A HMV 112
N/A 530 mm N/A 462 mm N/A 710 mm N/A HM31/560 N/A MS31/560 N/A HMV 112
N/A 600 mm N/A 254 mm N/A 730 mm N/A HM30/630 N/A MS30/630 N/A HMV 126
N/A 600 mm N/A 301 mm N/A 730 mm N/A HM30/630 N/A MS30/630 N/A HMV 126
N/A 560 mm N/A 399 mm N/A 750 mm N/A HM31/600 N/A MS31/600 N/A HMV 120
N/A 560 mm N/A 487 mm N/A 750 mm N/A HM31/600 N/A MS31/600 N/A HMV 120
N/A 630 mm N/A 264 mm N/A 780 mm N/A HM30/670 N/A MS30/670 N/A HMV 134
N/A 630 mm N/A 324 mm N/A 780 mm N/A HM30/670 N/A MS30/670 N/A HMV 134
N/A 600 mm N/A 424 mm N/A 800 mm N/A HM31/630 N/A MS31/630 N/A HMV 126
N/A 600 mm N/A 521 mm N/A 800 mm N/A HM31/630 N/A MS31/630 N/A HMV 126
N/A 670 mm N/A 286 mm N/A 830 mm N/A HM30/710 N/A MS30/710 N/A HMV 142
N/A 670 mm N/A 342 mm N/A 830 mm N/A HM30/710 N/A MS30/710 N/A HMV 142
N/A 630 mm N/A 456 mm N/A 850 mm N/A HM31/670 N/A MS31/670 N/A HMV 134
N/A 630 mm N/A 558 mm N/A 850 mm N/A HM31/670 N/A MS31/670 N/A HMV 134
N/A 710 mm N/A 291 mm N/A 870 mm N/A HM30/750 N/A MS30/750 N/A HMV 150
N/A 710 mm N/A 356 mm N/A 870 mm N/A HM30/750 N/A MS30/750 N/A HMV 150
N/A 670 mm N/A 467 mm N/A 900 mm N/A HM31/710 N/A MS31/710 N/A HMV 142
N/A 670 mm N/A 572 mm N/A 900 mm N/A HM31/710 N/A MS31/710 N/A HMV 142
N/A 750 mm N/A 303 mm N/A 920 mm N/A HM30/800 N/A MS30/800 N/A HMV 160
N/A 710 mm N/A 493 mm N/A 950 mm N/A HM31/750 N/A MS31/750 N/A HMV 150
76 - 100 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5