Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| AOH3044G | d1 N/A 200 mm | L N/A 111 mm | b N/A 20 mm | Thread D1 N/A Tr230x4 | Appropriate Withdrawal Nut No. N/A HM 46T | Appropriate Hydraulic Nut N/A HMV 46 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH2244 | d1 N/A 200 mm | L N/A 130 mm | b N/A 20 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24044 | d1 N/A 200 mm | L N/A 138 mm | b N/A 20 mm | Thread D1 N/A Tr230x4 | Appropriate Withdrawal Nut No. N/A HM 46T | Appropriate Hydraulic Nut N/A HMV 46 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3144 | d1 N/A 200 mm | L N/A 145 mm | b N/A 23 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24144 | d1 N/A 200 mm | L N/A 170 mm | b N/A 20 mm | Thread D1 N/A Tr230x4 | Appropriate Withdrawal Nut No. N/A HM 46T | Appropriate Hydraulic Nut N/A HMV 46 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH2344 | d1 N/A 200 mm | L N/A 181 mm | b N/A 30 mm | Thread D1 N/A Tr240x4 | Appropriate Withdrawal Nut No. N/A HM 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3948 | d1 N/A 220 mm | L N/A 77 mm | b N/A 16 mm | Thread D1 N/A Tr250x4 | Appropriate Withdrawal Nut No. N/A HM 50 | Appropriate Hydraulic Nut N/A HMV 50 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3048 | d1 N/A 220 mm | L N/A 116 mm | b N/A 21 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24048 | d1 N/A 220 mm | L N/A 138 mm | b N/A 20 mm | Thread D1 N/A Tr250x4 | Appropriate Withdrawal Nut No. N/A HM 50T | Appropriate Hydraulic Nut N/A HMV 50 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3148 | d1 N/A 220 mm | L N/A 154 mm | b N/A 25 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24148 | d1 N/A 220 mm | L N/A 180 mm | b N/A 20 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH2348 | d1 N/A 220 mm | L N/A 189 mm | b N/A 30 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3952 | d1 N/A 240 mm | L N/A 94 mm | b N/A 18 mm | Thread D1 N/A Tr270x4 | Appropriate Withdrawal Nut No. N/A HM 54 | Appropriate Hydraulic Nut N/A HMV 54 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3052 | d1 N/A 240 mm | L N/A 128 mm | b N/A 23 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH2252G | d1 N/A 240 mm | L N/A 155 mm | b N/A 23 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24052G | d1 N/A 240 mm | L N/A 162 mm | b N/A 22 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3152G | d1 N/A 240 mm | L N/A 172 mm | b N/A 26 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24152 | d1 N/A 240 mm | L N/A 202 mm | b N/A 22 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH2352G | d1 N/A 240 mm | L N/A 205 mm | b N/A 30 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3956 | d1 N/A 260 mm | L N/A 94 mm | b N/A 18 mm | Thread D1 N/A Tr290x4 | Appropriate Withdrawal Nut No. N/A HM 58 | Appropriate Hydraulic Nut N/A HMV 58 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3056 | d1 N/A 260 mm | L N/A 131 mm | b N/A 24 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3060 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH2256G | d1 N/A 260 mm | L N/A 155 mm | b N/A 24 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24056G | d1 N/A 260 mm | L N/A 162 mm | b N/A 22 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH3156G | d1 N/A 260 mm | L N/A 175 mm | b N/A 28 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A |
Add To Cart
Request Quote |
| AOH24156 | d1 N/A 260 mm | L N/A 202 mm | b N/A 22 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A |
Add To Cart
Request Quote |