All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric AOH Hydraulic Withdrawal Sleeve > View Items  

Metric AOH Hydraulic Withdrawal Sleeve

Check up to five results to perform an action.


  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 137  1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH24172 340 mm 269 mm 26 mm Tr380x5 HM 3176 HMV 76 CAD Icon (for items table)
AOH3272G 340 mm 274 mm 40 mm Tr380x5 HM 3176 HMV 76 CAD Icon (for items table)
AOH3976 360 mm 130 mm 22 mm Tr400x5 HM L80 HMV 80 CAD Icon (for items table)
AOH3076G 360 mm 170 mm 31 mm Tr400x5 HM 3080 HMV 80 CAD Icon (for items table)
AOH24076 360 mm 208 mm 28 mm Tr400x5 HM 3180 HMV 80 CAD Icon (for items table)
AOH3176G 360 mm 232 mm 36 mm Tr400x5 HM 3180 HMV 80 CAD Icon (for items table)
AOH24176 360 mm 271 mm 28 mm Tr400x5 HM 3180 HMV 80 CAD Icon (for items table)
AOH3276G 360 mm 284 mm 42 mm Tr400x5 HM 3180 HMV 80 CAD Icon (for items table)
AOH3980 380 mm 130 mm 22 mm Tr420x5 HM L84 HMV 84 CAD Icon (for items table)
AOH3080G 380 mm 183 mm 33 mm Tr420x5 HM 3084 HMV 84 CAD Icon (for items table)
AOH24080 380 mm 228 mm 28 mm Tr420x5 HM 3184 HMV 84 CAD Icon (for items table)
AOH3180G 380 mm 240 mm 38 mm Tr420x5 HM 3184 HMV 84 CAD Icon (for items table)
AOH24180 380 mm 278 mm 28 mm Tr420x5 HM 3184 HMV 84 CAD Icon (for items table)
AOH3280G 380 mm 302 mm 44 mm Tr420x5 HM 3184 HMV 84 CAD Icon (for items table)
AOH3984 400 mm 130 mm 22 mm Tr440x5 HM L88 HMV 88 CAD Icon (for items table)
AOH3084G 400 mm 186 mm 34 mm Tr440x5 HM 3088 HMV 88 CAD Icon (for items table)
AOH24084 400 mm 230 mm 30 mm Tr440x5 HM 3188 HMV 88 CAD Icon (for items table)
AOH3184G 400 mm 266 mm 40 mm Tr440x5 HM 3188 HMV 88 CAD Icon (for items table)
AOH24184 400 mm 310 mm 30 mm Tr440x5 HM 3188 HMV 88 CAD Icon (for items table)
AOH3284G 400 mm 321 mm 46 mm Tr440x5 HM 3188 HMV 88 CAD Icon (for items table)
AOH3988 420 mm 145 mm 25 mm Tr460x5 HM L92 HMV 92 CAD Icon (for items table)
AOHX3088G 420 mm 194 mm 35 mm Tr460x5 HM 3092 HMV 92 CAD Icon (for items table)
AOHX3188G 420 mm 270 mm 42 mm Tr460x5 HM 3192 HMV 92 CAD Icon (for items table)
AOHX3288 420 mm 330 mm 48 mm Tr480x5 HM 3196 HMV 96 CAD Icon (for items table)
AOHX3288G 420 mm 330 mm 48 mm Tr460x5 HM 3192 HMV 92 CAD Icon (for items table)
  Results 51 - 75 of 137  1 2 3 4 5 »