All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric AOH Hydraulic Withdrawal Sleeve > View Items  

Metric AOH Hydraulic Withdrawal Sleeve

Check up to five results to perform an action.


  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 137  1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH3992 440 mm 145 mm 25 mm Tr480x5 HM L96 HMV 96 CAD Icon (for items table)
AOHX3092G 440 mm 202 mm 37 mm Tr480x5 HM 3096 HMV 96 CAD Icon (for items table)
AOH24092 440 mm 250 mm 32 mm Tr480x5 HM 3196 HMV 96 CAD Icon (for items table)
AOHX3192G 440 mm 285 mm 43 mm Tr480x5 HM 3196 HMV 96 CAD Icon (for items table)
AOH24192 440 mm 332 mm 32 mm Tr480x5 HM 3196 HMV 96 CAD Icon (for items table)
AOHX3292 440 mm 349 mm 50 mm Tr510x6 HM 102T HMV 102 CAD Icon (for items table)
AOHX3292G 440 mm 349 mm 50 mm Tr480x5 HM 3196 HMV 96 CAD Icon (for items table)
AOH3996 460 mm 158 mm 28 mm Tr500x5 HM L100 HMV 100 CAD Icon (for items table)
AOHX3096G 460 mm 205 mm 38 mm Tr500x5 HM 30/500 HMV 100 CAD Icon (for items table)
AOH24096 460 mm 250 mm 32 mm Tr500x5 HM 31/500 HMV 100 CAD Icon (for items table)
AOHX3196G 460 mm 295 mm 45 mm Tr500x5 HM 31/500 HMV 100 CAD Icon (for items table)
AOH24196 460 mm 340 mm 32 mm Tr500x5 HM 31/500 HMV 100 CAD Icon (for items table)
AOHX3296 460 mm 364 mm 52 mm Tr530x6 HM 31/530 HMV 106 CAD Icon (for items table)
AOHX3296G 460 mm 364 mm 52 mm Tr500x5 HM 31/500 HMV 100 CAD Icon (for items table)
AOH39/500 480 mm 162 mm 32 mm Tr530x6 HM L106 HMV 106 CAD Icon (for items table)
AOHX30/500G 480 mm 209 mm 40 mm Tr530x6 HM 30/530 HMV 106 CAD Icon (for items table)
AOHX31/500G 480 mm 313 mm 47 mm Tr530x6 HM 31/530 HMV 106 CAD Icon (for items table)
AOH241/500 480 mm 360 mm 35 mm Tr530x6 HM 31/530 HMV 106 CAD Icon (for items table)
AOHX32/500 480 mm 393 mm 54 mm Tr550x6 HM 110T HMV 110 CAD Icon (for items table)
AOHX32/500G 480 mm 393 mm 54 mm Tr530x6 HM 31/530 HMW106 CAD Icon (for items table)
AOH30/530 500 mm 230 mm 45 mm Tr560x6 HM 30/560 HMV 112 CAD Icon (for items table)
AOH240/530G 500 mm 285 mm 35 mm Tr560x6 HM 31/560 HMV 112 CAD Icon (for items table)
AOH31/530 500 mm 325 mm 53 mm Tr560x6 HM 31/560 HMV 112 CAD Icon (for items table)
AOH241/530G 500 mm 370 mm 35 mm Tr560x6 HM 31/560 HMV 112 CAD Icon (for items table)
AOH32/530G 500 mm 412 mm 57 mm Tr560x6 HM 31/560 HMV 113 CAD Icon (for items table)
  Results 76 - 100 of 137  1 2 3 4 5 »