COMPANY HEADER
CAD (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
76 - 100 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Add To Cart/Request Quote
N/A 440 mm N/A 145 mm N/A 25 mm N/A Tr480x5 N/A HM L96 N/A HMV 96 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 202 mm N/A 37 mm N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 250 mm N/A 32 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 285 mm N/A 43 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 332 mm N/A 32 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 349 mm N/A 50 mm N/A Tr510x6 N/A HM 102T N/A HMV 102 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 349 mm N/A 50 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 158 mm N/A 28 mm N/A Tr500x5 N/A HM L100 N/A HMV 100 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 205 mm N/A 38 mm N/A Tr500x5 N/A HM 30/500 N/A HMV 100 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 250 mm N/A 32 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 295 mm N/A 45 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 340 mm N/A 32 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 364 mm N/A 52 mm N/A Tr530x6 N/A HM 31/530 N/A HMV 106 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 460 mm N/A 364 mm N/A 52 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 162 mm N/A 32 mm N/A Tr530x6 N/A HM L106 N/A HMV 106 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 209 mm N/A 40 mm N/A Tr530x6 N/A HM 30/530 N/A HMV 106 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 313 mm N/A 47 mm N/A Tr530x6 N/A HM 31/530 N/A HMV 106 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 360 mm N/A 35 mm N/A Tr530x6 N/A HM 31/530 N/A HMV 106 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 393 mm N/A 54 mm N/A Tr550x6 N/A HM 110T N/A HMV 110 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 480 mm N/A 393 mm N/A 54 mm N/A Tr530x6 N/A HM 31/530 N/A HMW106 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 230 mm N/A 45 mm N/A Tr560x6 N/A HM 30/560 N/A HMV 112 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 285 mm N/A 35 mm N/A Tr560x6 N/A HM 31/560 N/A HMV 112 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 325 mm N/A 53 mm N/A Tr560x6 N/A HM 31/560 N/A HMV 112 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 370 mm N/A 35 mm N/A Tr560x6 N/A HM 31/560 N/A HMV 112 N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 412 mm N/A 57 mm N/A Tr560x6 N/A HM 31/560 N/A HMV 113 N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 137 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »