All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric AOH Hydraulic Withdrawal Sleeve > View Items  

Metric AOH Hydraulic Withdrawal Sleeve

Check up to five results to perform an action.


  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 137  1 2 3 4 5 »  

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

AOH31/560 530 mm 335 mm 55 mm Tr600x6 HM 31/600 HMV 120 CAD Icon (for items table)
AOH241/560G 530 mm 393 mm 38 mm Tr600x6 HM 31/600 HMV 120 CAD Icon (for items table)
AOH30/600 560 mm 245 mm 45 mm Tr630x6 HM 30/630 HMV 126 CAD Icon (for items table)
AOH31/600 560 mm 355 mm 55 mm Tr630x6 HM 31/630 HMV 126 CAD Icon (for items table)
AOH241/600 560 mm 413 mm 38 mm Tr630x6 HM 31/630 HMV 126 CAD Icon (for items table)
AOH32/600G 560 mm 445 mm 55 mm Tr630x6 HM 31/630 HMV 126 CAD Icon (for items table)
AOH30/630 600 mm 258 mm 45 mm Tr670x6 HM 30/670 HMV 134 CAD Icon (for items table)
AOH31/630 600 mm 375 mm 60 mm Tr670x6 HM 31/670 HMV 134 CAD Icon (for items table)
AOH241/630G 600 mm 440 mm 40 mm Tr670x6 HM 31/670 HMV 134 CAD Icon (for items table)
AOH32/630G 600 mm 475 mm 63 mm Tr670x6 HM 31/670 HMV 134 CAD Icon (for items table)
AOH30/670 630 mm 280 mm 50 mm Tr710x7 HM 30/710 HMV 142 CAD Icon (for items table)
AOH241/670 630 mm 452 mm 40 mm Tr710x7 HM 31/710 HMV 142 CAD Icon (for items table)
AOH32/670G 630 mm 500 mm 62 mm Tr710x7 HM 31/710 HMV 142 CAD Icon (for items table)
AOH32/710G 670 mm 515 mm 65 mm Tr750x7 HM 31/750 HMV 150 CAD Icon (for items table)
AOH30/750 710 mm 300 mm 50 mm Tr800x7 HM 30/800 HMV 160 CAD Icon (for items table)
AOH31/750 710 mm 425 mm 60 mm Tr800x7 HM 31/800 HMV 160 CAD Icon (for items table)
AOH32/750 710 mm 540 mm 65 mm Tr800x7 HM 31/800 HMV 160 CAD Icon (for items table)
AOH30/800 750 mm 308 mm 50 mm Tr850x7 HM 30/850 HMV 170 CAD Icon (for items table)
AOH31/800 750 mm 438 mm 63 mm Tr850x7 HM 31/850 HMV 170 CAD Icon (for items table)
AOH32/800G 750 mm 550 mm 67 mm Tr850x7 HM 31/850 HMV 170 CAD Icon (for items table)
AOH30/850 800 mm 325 mm 53 mm Tr900x7 HM 30/900 HMV 180 CAD Icon (for items table)
AOH31/850 800 mm 462 mm 62 mm Tr900x7 HM 31/900 HMV 180 CAD Icon (for items table)
AOH32/850 800 mm 585 mm 70 mm Tr900x7 HM 31/900 HMV 180 CAD Icon (for items table)
AOH30/900 850 mm 335 mm 55 mm Tr950x8 HM 30/950 HMV 190 CAD Icon (for items table)
AOH240/900 850 mm 430 mm 55 mm Tr950x8 HM 31/950 HMV 190 CAD Icon (for items table)
  Results 101 - 125 of 137  1 2 3 4 5 »