Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| AOH31/900 | d1 N/A 850 mm | L N/A 475 mm | b N/A 63 mm | Thread D1 N/A Tr950x8 | Appropriate Withdrawal Nut No. N/A HM 31/950 | Appropriate Hydraulic Nut N/A HMV 190 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH32/900 | d1 N/A 850 mm | L N/A 585 mm | b N/A 70 mm | Thread D1 N/A Tr950x8 | Appropriate Withdrawal Nut No. N/A HM 31/950 | Appropriate Hydraulic Nut N/A HMV 190 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH30/950 | d1 N/A 900 mm | L N/A 355 mm | b N/A 55 mm | Thread D1 N/A Tr1000x8 | Appropriate Withdrawal Nut No. N/A HM 30/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH31/950 | d1 N/A 900 mm | L N/A 500 mm | b N/A 62 mm | Thread D1 N/A Tr1000x8 | Appropriate Withdrawal Nut No. N/A HM 31/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH32/950 | d1 N/A 900 mm | L N/A 600 mm | b N/A 70 mm | Thread D1 N/A Tr1000x8 | Appropriate Withdrawal Nut No. N/A HM 31/1000 | Appropriate Hydraulic Nut N/A HMV 200 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH30/1000 | d1 N/A 950 mm | L N/A 365 mm | b N/A 57 mm | Thread D1 N/A Tr1060x8 | Appropriate Withdrawal Nut No. N/A HM 30/1060 | Appropriate Hydraulic Nut N/A HMV 212 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH31/1000 | d1 N/A 950 mm | L N/A 525 mm | b N/A 63 mm | Thread D1 N/A Tr1060x8 | Appropriate Withdrawal Nut No. N/A HM 31/1060 | Appropriate Hydraulic Nut N/A HMV 212 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH32/1000 | d1 N/A 950 mm | L N/A 630 mm | b N/A 70 mm | Thread D1 N/A Tr1060x8 | Appropriate Withdrawal Nut No. N/A HM 31/1060 | Appropriate Hydraulic Nut N/A HMV 212 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH241/1000 | d1 N/A 950 mm | L N/A 645 mm | b N/A 65 mm | Thread D1 N/A Tr1060x8 | Appropriate Withdrawal Nut No. N/A HM 31/1060 | Appropriate Hydraulic Nut N/A HMV 212 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH30/1060 | d1 N/A 1000 mm | L N/A 385 mm | b N/A 60 mm | Thread D1 N/A Tr1120x8 | Appropriate Withdrawal Nut No. N/A HM 30/1120 | Appropriate Hydraulic Nut N/A HMV 224 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH31/1060 | d1 N/A 1000 mm | L N/A 540 mm | b N/A 65 mm | Thread D1 N/A Tr1120x8 | Appropriate Withdrawal Nut No. N/A HM 31/1120 | Appropriate Hydraulic Nut N/A HMV 224 |
CAD
N/A
|
Add To Cart
Request Quote |
| AOH241/1060 | d1 N/A 1000 mm | L N/A 665 mm | b N/A 65 mm | Thread D1 N/A Tr1120x8 | Appropriate Withdrawal Nut No. N/A HM 31/1120 | Appropriate Hydraulic Nut N/A HMV 224 |
CAD
N/A
|
Add To Cart
Request Quote |