Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM30/530 | Thread D1 N/A Tr530x6 | D3 N/A 630 mm | D4 N/A 590 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/530 |
CAD
N/A ![]() |
HM56T | Thread D1 N/A Tr280x4 | D3 N/A 350 mm | D4 N/A 320 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM52T | Thread D1 N/A Tr260x4 | D3 N/A 330 mm | D4 N/A 300 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM48T | Thread D1 N/A Tr240x4 | D3 N/A 300 mm | D4 N/A 270 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM44T | Thread D1 N/A Tr220x4 | D3 N/A 280 mm | D4 N/A 250 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML108T | Thread D1 N/A Tr540x6 | D3 N/A 620 mm | D4 N/A 590 mm | Bn N/A 49 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML104T | Thread D1 N/A Tr520x6 | D3 N/A 600 mm | D4 N/A 570 mm | Bn N/A 47 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML98T | Thread D1 N/A Tr490x5 | D3 N/A 570 mm | D4 N/A 540 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML94T | Thread D1 N/A Tr470x5 | D3 N/A 540 mm | D4 N/A 510 mm | Bn N/A 43 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML90T | Thread D1 N/A Tr450x5 | D3 N/A 520 mm | D4 N/A 490 mm | Bn N/A 41 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML86T | Thread D1 N/A Tr430x5 | D3 N/A 500 mm | D4 N/A 472 mm | Bn N/A 41 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML82T | Thread D1 N/A Tr410x5 | D3 N/A 480 mm | D4 N/A 452 mm | Bn N/A 39 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML77T | Thread D1 N/A Tr385x5 | D3 N/A 450 mm | D4 N/A 422 mm | Bn N/A 37 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML76T | Thread D1 N/A Tr380x5 | D3 N/A 445 mm | D4 N/A 417 mm | Bn N/A 37 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML73T | Thread D1 N/A Tr365x5 | D3 N/A 430 mm | D4 N/A 404 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML72T | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML69T | Thread D1 N/A Tr345x5 | D3 N/A 410 mm | D4 N/A 384 mm | Bn N/A 33 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML64T | Thread D1 N/A Tr320x5 | D3 N/A 380.000 mm | D4 N/A 356 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML60T | Thread D1 N/A Tr300x4 | D3 N/A 360 mm | D4 N/A 336 mm | Bn N/A 31 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML56T | Thread D1 N/A Tr280x4 | D3 N/A 330 mm | D4 N/A 310 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML52T | Thread D1 N/A Tr260x4 | D3 N/A 310 mm | D4 N/A 290 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML47T | Thread D1 N/A Tr235x4 | D3 N/A 280 mm | D4 N/A 262 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML43T | Thread D1 N/A Tr215x4 | D3 N/A 260 mm | D4 N/A 242 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML41T | Thread D1 N/A Tr205x4 | D3 N/A 250 mm | D4 N/A 232 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM110T | Thread D1 N/A Tr550x6 | D3 N/A 670 mm | D4 N/A 620 mm | Bn N/A 63 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |