Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

Sort by
N/A Tr370x5 N/A 450 mm N/A 420 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr380x5 N/A 470 mm N/A 430 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr400x5 N/A 500 mm N/A 460 mm N/A 46 mm N/A N/A N/A CAD
N/A Tr420x5 N/A 520 mm N/A 480 mm N/A 49 mm N/A N/A N/A CAD
N/A Tr440x5 N/A 540 mm N/A 500 mm N/A 51 mm N/A N/A N/A CAD
N/A Tr460x5 N/A 550 mm N/A 510 mm N/A 53 mm N/A N/A N/A CAD
N/A Tr480x5 N/A 590 mm N/A 590 mm N/A 56 mm N/A N/A N/A CAD
N/A Tr520x6 N/A 600 mm N/A 570 mm N/A 47 mm N/A N/A N/A CAD
N/A Tr540x6 N/A 620 mm N/A 590 mm N/A 49 mm N/A N/A N/A CAD
N/A Tr205x4 N/A 250 mm N/A 232 mm N/A 30 mm N/A N/A N/A CAD
N/A Tr215x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A N/A CAD
N/A Tr235x4 N/A 280 mm N/A 262 mm N/A 34 mm N/A N/A N/A CAD
N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 30 mm N/A N/A N/A CAD
N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 30 mm N/A N/A N/A CAD
N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 31 mm N/A N/A N/A CAD
N/A Tr320x5 N/A 380.000 mm N/A 356 mm N/A 32 mm N/A N/A N/A CAD
N/A Tr345x5 N/A 410 mm N/A 384 mm N/A 33 mm N/A N/A N/A CAD
N/A Tr360x5 N/A 420 mm N/A 394 mm N/A 35 mm N/A N/A N/A CAD
N/A Tr365x5 N/A 430 mm N/A 404 mm N/A 35 mm N/A N/A N/A CAD
N/A Tr380x5 N/A 445 mm N/A 417 mm N/A 37 mm N/A N/A N/A CAD
N/A Tr385x5 N/A 450 mm N/A 422 mm N/A 37 mm N/A N/A N/A CAD
N/A Tr410x5 N/A 480 mm N/A 452 mm N/A 39 mm N/A N/A N/A CAD
N/A Tr430x5 N/A 500 mm N/A 472 mm N/A 41 mm N/A N/A N/A CAD
N/A Tr450x5 N/A 520 mm N/A 490 mm N/A 41 mm N/A N/A N/A CAD
N/A Tr470x5 N/A 540 mm N/A 510 mm N/A 43 mm N/A N/A N/A CAD
76 - 100 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »