3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No. |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM3044 | N/A Tr220x4 | N/A 260 mm | N/A 242 mm | N/A 30 mm | N/A | N/A MS3044 |
N/A ![]() |
HM44T | N/A Tr220x4 | N/A 280 mm | N/A 250 mm | N/A 32 mm | N/A | N/A |
N/A ![]() |
HM3144 | N/A Tr220x4 | N/A 280 mm | N/A 250 mm | N/A 32 mm | N/A | N/A MS3144 |
N/A ![]() |
HM46T | N/A Tr230x4 | N/A 290 mm | N/A 260 mm | N/A 34 mm | N/A | N/A |
N/A ![]() |
HML47T | N/A Tr235x4 | N/A 280 mm | N/A 262 mm | N/A 34 mm | N/A | N/A |
N/A ![]() |
HM3148 | N/A Tr240x4 | N/A 300 mm | N/A 270 mm | N/A 34 mm | N/A | N/A MS3148 |
N/A ![]() |
HM3048 | N/A Tr240x4 | N/A 290 mm | N/A 270 mm | N/A 34 mm | N/A | N/A MS3048 |
N/A ![]() |
HM48T | N/A Tr240x4 | N/A 300 mm | N/A 270 mm | N/A 34 mm | N/A | N/A |
N/A ![]() |
HM50T | N/A Tr250x4 | N/A 320 mm | N/A 290 mm | N/A 35 mm | N/A | N/A |
N/A ![]() |
HM3052 | N/A Tr260x4 | N/A 310 mm | N/A 290 mm | N/A 34 mm | N/A | N/A MS3052 |
N/A ![]() |
HML52T | N/A Tr260x4 | N/A 310 mm | N/A 290 mm | N/A 30 mm | N/A | N/A |
N/A ![]() |
HM52T | N/A Tr260x4 | N/A 330 mm | N/A 300 mm | N/A 36 mm | N/A | N/A |
N/A ![]() |
HM3152 | N/A Tr260x4 | N/A 330 mm | N/A 300 mm | N/A 36 mm | N/A | N/A MS3152 |
N/A ![]() |
HM54T | N/A Tr270x4 | N/A 340 mm | N/A 310 mm | N/A 36 mm | N/A | N/A |
N/A ![]() |
HM3056 | N/A Tr280x4 | N/A 330 mm | N/A 310 mm | N/A 38 mm | N/A | N/A MS3056 |
N/A ![]() |
HML56T | N/A Tr280x4 | N/A 330 mm | N/A 310 mm | N/A 30 mm | N/A | N/A |
N/A ![]() |
HM56T | N/A Tr280x4 | N/A 350 mm | N/A 320 mm | N/A 38 mm | N/A | N/A |
N/A ![]() |
HM3156 | N/A Tr280x4 | N/A 350 mm | N/A 320 mm | N/A 38 mm | N/A | N/A MS3156 |
N/A ![]() |
HM58T | N/A Tr290x4 | N/A 365 mm | N/A 335 mm | N/A 36 mm | N/A | N/A |
N/A ![]() |
HM3060 | N/A Tr300x4 | N/A 360 mm | N/A 336 mm | N/A 42 mm | N/A | N/A MS3060 |
N/A ![]() |
HML60T | N/A Tr300x4 | N/A 360 mm | N/A 336 mm | N/A 31 mm | N/A | N/A |
N/A ![]() |
HM60T | N/A Tr300x4 | N/A 370 mm | N/A 340 mm | N/A 36 mm | N/A | N/A |
N/A ![]() |
HM3160 | N/A Tr300x4 | N/A 380 mm | N/A 340 mm | N/A 40 mm | N/A | N/A MS3160 |
N/A ![]() |
HM62T | N/A Tr310x5 | N/A 380 mm | N/A 350 mm | N/A 36 mm | N/A | N/A |
N/A ![]() |
HM3064 | N/A Tr320x5 | N/A 380 mm | N/A 356 mm | N/A 42 mm | N/A | N/A MS3064 |
N/A ![]() |