3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No. |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM64T | N/A Tr320x5 | N/A 380 mm | N/A 356 mm | N/A 32 mm | N/A | N/A |
N/A ![]() |
HML64T | N/A Tr320x5 | N/A 380 mm | N/A 356 mm | N/A 32 mm | N/A | N/A |
N/A ![]() |
HM3164 | N/A Tr320x5 | N/A 400 mm | N/A 360 mm | N/A 42 mm | N/A | N/A MS3164 |
N/A ![]() |
HM3068 | N/A Tr340x5 | N/A 400 mm | N/A 376 mm | N/A 45 mm | N/A | N/A MS3068 |
N/A ![]() |
HM66T | N/A Tr330x5 | N/A 410 mm | N/A 380 mm | N/A 40 mm | N/A | N/A |
N/A ![]() |
HML69T | N/A Tr345x5 | N/A 410 mm | N/A 384 mm | N/A 33 mm | N/A | N/A |
N/A ![]() |
HM68T | N/A Tr340x5 | N/A 420 mm | N/A 390 mm | N/A 42 mm | N/A | N/A |
N/A ![]() |
HML72T | N/A Tr360x5 | N/A 420 mm | N/A 394 mm | N/A 35 mm | N/A | N/A |
N/A ![]() |
HM3072 | N/A Tr360x5 | N/A 420 mm | N/A 394 mm | N/A 45 mm | N/A | N/A MS3072 |
N/A ![]() |
HM70T | N/A Tr350x5 | N/A 430 mm | N/A 400 mm | N/A 42 mm | N/A | N/A |
N/A ![]() |
HM3168 | N/A Tr340x5 | N/A 440 mm | N/A 400 mm | N/A 55 mm | N/A | N/A MS3168 |
N/A ![]() |
HML73T | N/A Tr365x5 | N/A 430 mm | N/A 404 mm | N/A 35 mm | N/A | N/A |
N/A ![]() |
HM72T | N/A Tr360x5 | N/A 440 mm | N/A 410 mm | N/A 45 mm | N/A | N/A |
N/A ![]() |
HML76T | N/A Tr380x5 | N/A 445 mm | N/A 417 mm | N/A 37 mm | N/A | N/A |
N/A ![]() |
HM74T | N/A Tr370x5 | N/A 450 mm | N/A 420 mm | N/A 45 mm | N/A | N/A |
N/A ![]() |
HM3172 | N/A Tr360x5 | N/A 460 mm | N/A 420 mm | N/A 58 mm | N/A | N/A MS3172 |
N/A ![]() |
HML77T | N/A Tr385x5 | N/A 450 mm | N/A 422 mm | N/A 37 mm | N/A | N/A |
N/A ![]() |
HM3076 | N/A Tr380x5 | N/A 450 mm | N/A 422 mm | N/A 48 mm | N/A | N/A MS3076 |
N/A ![]() |
HM76T | N/A Tr380x5 | N/A 470 mm | N/A 430 mm | N/A 45 mm | N/A | N/A |
N/A ![]() |
HM3176 | N/A Tr380x5 | N/A 490 mm | N/A 440 mm | N/A 60 mm | N/A | N/A MS3176 |
N/A ![]() |
HM3080 | N/A Tr400x5 | N/A 470 mm | N/A 442 mm | N/A 52 mm | N/A | N/A MS3080 |
N/A ![]() |
HML82T | N/A Tr410x5 | N/A 480 mm | N/A 452 mm | N/A 39 mm | N/A | N/A |
N/A ![]() |
HM80T | N/A Tr400x5 | N/A 500 mm | N/A 460 mm | N/A 46 mm | N/A | N/A |
N/A ![]() |
HM3180 | N/A Tr400x5 | N/A 520 mm | N/A 460 mm | N/A 62 mm | N/A | N/A MS3180 |
N/A ![]() |
HM3084 | N/A Tr420x5 | N/A 490 mm | N/A 462 mm | N/A 52 mm | N/A | N/A MS3084 |
N/A ![]() |