3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
« 6
Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No. |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM31/560 | N/A Tr560x6 | N/A 710 mm | N/A 650 mm | N/A 85 mm | N/A | N/A MS 31/560 |
N/A ![]() |
HM30/600 | N/A Tr600x6 | N/A 700 mm | N/A 660 mm | N/A 75 mm | N/A | N/A MS 30/600 |
N/A ![]() |
HM31/600 | N/A Tr600x6 | N/A 750 mm | N/A 690 mm | N/A 85 mm | N/A | N/A MS 31/600 |
N/A ![]() |
HM30/630 | N/A Tr630x6 | N/A 730 mm | N/A 690 mm | N/A 75 mm | N/A | N/A MS 30/630 |
N/A ![]() |
HM31/630 | N/A Tr630x6 | N/A 800 mm | N/A 730 mm | N/A 95 mm | N/A | N/A MS 31/630 |
N/A ![]() |
HM30/670 | N/A Tr670x6 | N/A 780 mm | N/A 740 mm | N/A 80 mm | N/A | N/A MS 30/670 |
N/A ![]() |
HM31/670 | N/A Tr670x6 | N/A 850 mm | N/A 775 mm | N/A 106 mm | N/A | N/A MS 31/670 |
N/A ![]() |
HM30/710 | N/A Tr710x7 | N/A 830 mm | N/A 780 mm | N/A 90 mm | N/A | N/A MS 30/710 |
N/A ![]() |
HM30/750 | N/A Tr750x7 | N/A 870 mm | N/A 820 mm | N/A 90 mm | N/A | N/A MS 30/750 |
N/A ![]() |
HM31/710 | N/A Tr710x7 | N/A 900 mm | N/A 825 mm | N/A 106 mm | N/A | N/A MS 31/710 |
N/A ![]() |
HM30/800 | N/A Tr800x7 | N/A 920 mm | N/A 870 mm | N/A 90 mm | N/A | N/A MS 30/800 |
N/A ![]() |
HM31/750 | N/A Tr750x7 | N/A 950 mm | N/A 875 mm | N/A 112 mm | N/A | N/A MS 31/750 |
N/A ![]() |
HM31/800 | N/A Tr800x7 | N/A 1000 mm | N/A 925 mm | N/A 112 mm | N/A | N/A MS 31/800 |
N/A ![]() |
HM30/850 | N/A Tr850x7 | N/A 980 mm | N/A 925 mm | N/A 90 mm | N/A | N/A MS 30/850 |
N/A ![]() |
HM31/850 | N/A Tr850x7 | N/A 1060 mm | N/A 975 mm | N/A 118 mm | N/A | N/A MS 31/850 |
N/A ![]() |
HM30/900 | N/A Tr900x7 | N/A 1030 mm | N/A 975 mm | N/A 100 mm | N/A | N/A MS 30/900 |
N/A ![]() |
HM30/950 | N/A Tr950x8 | N/A 1080 mm | N/A 1025 mm | N/A 100 mm | N/A | N/A MS 30/950 |
N/A ![]() |
HM31/900 | N/A Tr900x7 | N/A 1120 mm | N/A 1030 mm | N/A 125 mm | N/A | N/A MS 31/900 |
N/A ![]() |
HM31/950 | N/A Tr950x8 | N/A 1170 mm | N/A 1080 mm | N/A 125 mm | N/A | N/A MS 31/950 |
N/A ![]() |
HM30/1000 | N/A Tr1000x8 | N/A 1140 mm | N/A 1085 mm | N/A 100 mm | N/A | N/A MS 30/1000 |
N/A ![]() |
HM31/1000 | N/A Tr1000x8 | N/A 1240 mm | N/A 1140 mm | N/A 125 mm | N/A | N/A MS 31/1000 |
N/A ![]() |
HM30/1060 | N/A Tr1060x8 | N/A 1200 mm | N/A 1145 mm | N/A 100 mm | N/A | N/A MS 30/1060 |
N/A ![]() |
HM31/1060 | N/A Tr1060x8 | N/A 1300 mm | N/A 1210 mm | N/A 125 mm | N/A | N/A MS 31/1060 |
N/A ![]() |
« 6