Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM102T | Thread D1 N/A Tr510x6 | D3 N/A 620 mm | D4 N/A 570 mm | Bn N/A 58 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM106T | Thread D1 N/A Tr530x6 | D3 N/A 640 mm | D4 N/A 590 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM110T | Thread D1 N/A Tr550x6 | D3 N/A 670 mm | D4 N/A 620 mm | Bn N/A 63 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM30/1000 | Thread D1 N/A Tr1000x8 | D3 N/A 1140 mm | D4 N/A 1085 mm | Bn N/A 100 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/1000 |
CAD
N/A ![]() |
HM30/1060 | Thread D1 N/A Tr1060x8 | D3 N/A 1200 mm | D4 N/A 1145 mm | Bn N/A 100 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/1060 |
CAD
N/A ![]() |
HM30/500 | Thread D1 N/A Tr500x5 | D3 N/A 580 mm | D4 N/A 550 mm | Bn N/A 68 mm | Lockwasher N/A | Suitable Lockplate No N/A MS30/500 |
CAD
N/A ![]() |
HM30/530 | Thread D1 N/A Tr530x6 | D3 N/A 630 mm | D4 N/A 590 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/530 |
CAD
N/A ![]() |
HM30/560 | Thread D1 N/A Tr560x6 | D3 N/A 650 mm | D4 N/A 610 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/560 |
CAD
N/A ![]() |
HM30/600 | Thread D1 N/A Tr600x6 | D3 N/A 700 mm | D4 N/A 660 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/600 |
CAD
N/A ![]() |
HM30/630 | Thread D1 N/A Tr630x6 | D3 N/A 730 mm | D4 N/A 690 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/630 |
CAD
N/A ![]() |
HM30/670 | Thread D1 N/A Tr670x6 | D3 N/A 780 mm | D4 N/A 740 mm | Bn N/A 80 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/670 |
CAD
N/A ![]() |
HM30/710 | Thread D1 N/A Tr710x7 | D3 N/A 830 mm | D4 N/A 780 mm | Bn N/A 90 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/710 |
CAD
N/A ![]() |
HM30/750 | Thread D1 N/A Tr750x7 | D3 N/A 870 mm | D4 N/A 820 mm | Bn N/A 90 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/750 |
CAD
N/A ![]() |
HM30/800 | Thread D1 N/A Tr800x7 | D3 N/A 920 mm | D4 N/A 870 mm | Bn N/A 90 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/800 |
CAD
N/A ![]() |
HM30/850 | Thread D1 N/A Tr850x7 | D3 N/A 980 mm | D4 N/A 925 mm | Bn N/A 90 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/850 |
CAD
N/A ![]() |
HM30/900 | Thread D1 N/A Tr900x7 | D3 N/A 1030 mm | D4 N/A 975 mm | Bn N/A 100 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/900 |
CAD
N/A ![]() |
HM30/950 | Thread D1 N/A Tr950x8 | D3 N/A 1080 mm | D4 N/A 1025 mm | Bn N/A 100 mm | Lockwasher N/A | Suitable Lockplate No N/A MS 30/950 |
CAD
N/A ![]() |
HM3044 | Thread D1 N/A Tr220x4 | D3 N/A 260 mm | D4 N/A 242 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3044 |
CAD
N/A ![]() |
HM3048 | Thread D1 N/A Tr240x4 | D3 N/A 290 mm | D4 N/A 270 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3048 |
CAD
N/A ![]() |
HM3052 | Thread D1 N/A Tr260x4 | D3 N/A 310 mm | D4 N/A 290 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3052 |
CAD
N/A ![]() |
HM3056 | Thread D1 N/A Tr280x4 | D3 N/A 330 mm | D4 N/A 310 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3056 |
CAD
N/A ![]() |
HM3060 | Thread D1 N/A Tr300x4 | D3 N/A 360 mm | D4 N/A 336 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3060 |
CAD
N/A ![]() |
HM3064 | Thread D1 N/A Tr320x5 | D3 N/A 380 mm | D4 N/A 356 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3064 |
CAD
N/A ![]() |
HM3068 | Thread D1 N/A Tr340x5 | D3 N/A 400 mm | D4 N/A 376 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3068 |
CAD
N/A ![]() |
HM3072 | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3072 |
CAD
N/A ![]() |