3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No.

CAD

Sort by
KM 00 N/A M10x0.75 N/A 18 mm N/A 13.5 mm N/A 4 mm N/A MB 00 N/A N/A CAD
KM 01 N/A M12x1.0 N/A 22 mm N/A 17 mm N/A 4 mm N/A MB 01 N/A N/A CAD
KM 02 N/A M15x1.0 N/A 25 mm N/A 21 mm N/A 5 mm N/A MB 02 N/A N/A CAD
KM 03 N/A M17x1.0 N/A 28 mm N/A 24 mm N/A 5 mm N/A MB 03 N/A N/A CAD
KM 04 N/A M20x1.0 N/A 32 mm N/A 26 mm N/A 6 mm N/A MB 04 N/A N/A CAD
KM 05 N/A M25x1.5 N/A 38 mm N/A 32 mm N/A 7 mm N/A MB 05 N/A N/A CAD
KM 06 N/A M30x1.5 N/A 45 mm N/A 38 mm N/A 7 mm N/A MB 06 N/A N/A CAD
KM 07 N/A M35x1.5 N/A 52 mm N/A 44 mm N/A 8 mm N/A MB 07 N/A N/A CAD
KM 08 N/A M40x1.5 N/A 58 mm N/A 50 mm N/A 9 mm N/A MB 08 N/A N/A CAD
KM 09 N/A M45x1.5 N/A 65 mm N/A 56 mm N/A 10 mm N/A MB 09 N/A N/A CAD
KM 10 N/A M50x1.5 N/A 70 mm N/A 61 mm N/A 11 mm N/A MB 10 N/A N/A CAD
KM 11 N/A M55x2.0 N/A 75 mm N/A 67 mm N/A 11 mm N/A MB 11 N/A N/A CAD
KM 12 N/A M60x2.0 N/A 80 mm N/A 73 mm N/A 11 mm N/A MB 12 N/A N/A CAD
KM 13 N/A M65x2.0 N/A 85 mm N/A 79 mm N/A 12 mm N/A MB 13 N/A N/A CAD
KM 14 N/A M70x2.0 N/A 92 mm N/A 85 mm N/A 12 mm N/A MB 14 N/A N/A CAD
KM 15 N/A M75x2.0 N/A 98 mm N/A 90 mm N/A 13 mm N/A MB 15 N/A N/A CAD
KM 16 N/A M80x2.0 N/A 105 mm N/A 95 mm N/A 15 mm N/A MB 16 N/A N/A CAD
KM 17 N/A M85x2.0 N/A 110 mm N/A 102 mm N/A 16 mm N/A MB 17 N/A N/A CAD
KM 18 N/A M90x2.0 N/A 120 mm N/A 108 mm N/A 16 mm N/A MB 18 N/A N/A CAD
KM 19 N/A M95x2.0 N/A 125 mm N/A 113 mm N/A 17 mm N/A MB 19 N/A N/A CAD
KM 20 N/A M100x2.0 N/A 130 mm N/A 120 mm N/A 18 mm N/A MB 20 N/A N/A CAD
KM 21 N/A M105x2.0 N/A 140 mm N/A 126 mm N/A 18 mm N/A MB 21 N/A N/A CAD
KML 24 N/A M120x2.0 N/A 145 mm N/A 135 mm N/A 20 mm N/A MBL 24 N/A N/A CAD
KM 22 N/A M110x2.0 N/A 145 mm N/A 133 mm N/A 19 mm N/A MB 22 N/A N/A CAD
KM 23 N/A M115x2.0 N/A 150 mm N/A 137 mm N/A 19 mm N/A MB 23 N/A N/A CAD
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »