Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

Sort by
N/A Tr220x4 N/A 260 mm N/A 242 mm N/A 30 mm N/A N/A MS3044 N/A CAD
N/A Tr220x4 N/A 280 mm N/A 250 mm N/A 32 mm N/A N/A N/A CAD
N/A Tr220x4 N/A 280 mm N/A 250 mm N/A 32 mm N/A N/A MS3144 N/A CAD
N/A Tr230x4 N/A 290 mm N/A 260 mm N/A 34 mm N/A N/A N/A CAD
N/A Tr235x4 N/A 280 mm N/A 262 mm N/A 34 mm N/A N/A N/A CAD
N/A Tr240x4 N/A 300 mm N/A 270 mm N/A 34 mm N/A N/A MS3148 N/A CAD
N/A Tr240x4 N/A 290 mm N/A 270 mm N/A 34 mm N/A N/A MS3048 N/A CAD
N/A Tr240x4 N/A 300 mm N/A 270 mm N/A 34 mm N/A N/A N/A CAD
N/A Tr250x4 N/A 320 mm N/A 290 mm N/A 35 mm N/A N/A N/A CAD
N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 34 mm N/A N/A MS3052 N/A CAD
N/A Tr260x4 N/A 310 mm N/A 290 mm N/A 30 mm N/A N/A N/A CAD
N/A Tr260x4 N/A 330 mm N/A 300 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr260x4 N/A 330 mm N/A 300 mm N/A 36 mm N/A N/A MS3152 N/A CAD
N/A Tr270x4 N/A 340 mm N/A 310 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 38 mm N/A N/A MS3056 N/A CAD
N/A Tr280x4 N/A 330 mm N/A 310 mm N/A 30 mm N/A N/A N/A CAD
N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A N/A CAD
N/A Tr280x4 N/A 350 mm N/A 320 mm N/A 38 mm N/A N/A MS3156 N/A CAD
N/A Tr290x4 N/A 365 mm N/A 335 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 42 mm N/A N/A MS3060 N/A CAD
N/A Tr300x4 N/A 360 mm N/A 336 mm N/A 31 mm N/A N/A N/A CAD
N/A Tr300x4 N/A 370 mm N/A 340 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr300x4 N/A 380.000 mm N/A 340 mm N/A 40 mm N/A N/A MS3160 N/A CAD
N/A Tr310x5 N/A 380.000 mm N/A 350 mm N/A 36 mm N/A N/A N/A CAD
N/A Tr320x5 N/A 380.000 mm N/A 356 mm N/A 42 mm N/A N/A MS3064 N/A CAD
51 - 75 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »