Part Number |
t1 |
S |
S1 |
i |
L3 |
CAD |
Appropriate Locknut No. |
---|---|---|---|---|---|---|---|
![]() | |||||||
MS30/1000 | t1 N/A 7 mm | S N/A 60 mm | S1 N/A 22 mm | i N/A 51 mm | L3 N/A 65 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/1000 |
MS30/500 | t1 N/A 5 mm | S N/A 36 mm | S1 N/A 14 mm | i N/A 28 mm | L3 N/A 38 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM30/500 |
MS30/530 | t1 N/A 7 mm | S N/A 40 mm | S1 N/A 18 mm | i N/A 34 mm | L3 N/A 48 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/530 |
MS30/560 | t1 N/A 7 mm | S N/A 40 mm | S1 N/A 18 mm | i N/A 29 mm | L3 N/A 43 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/560 |
MS30/600 | t1 N/A 7 mm | S N/A 40 mm | S1 N/A 18 mm | i N/A 34 mm | L3 N/A 48 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/600 |
MS30/630 | t1 N/A 7 mm | S N/A 45 mm | S1 N/A 18 mm | i N/A 34 mm | L3 N/A 48 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/630 |
MS30/670 | t1 N/A 7 mm | S N/A 45 mm | S1 N/A 18 mm | i N/A 39 mm | L3 N/A 53 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/670 |
MS30/710 | t1 N/A 7 mm | S N/A 50 mm | S1 N/A 18 mm | i N/A 39 mm | L3 N/A 53 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/710 |
MS30/750 | t1 N/A 7 mm | S N/A 55 mm | S1 N/A 18 mm | i N/A 39 mm | L3 N/A 53 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/750 |
MS30/800 | t1 N/A 7 mm | S N/A 55 mm | S1 N/A 18 mm | i N/A 39 mm | L3 N/A 53 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/800 |
MS30/850 | t1 N/A 7 mm | S N/A 60 mm | S1 N/A 22 mm | i N/A 44 mm | L3 N/A 58 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/850 |
MS30/900 | t1 N/A 7 mm | S N/A 60 mm | S1 N/A 22 mm | i N/A 44 mm | L3 N/A 58 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/900 |
MS30/950 | t1 N/A 7 mm | S N/A 60 mm | S1 N/A 22 mm | i N/A 46 mm | L3 N/A 60 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 30/950 |
MS3044 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 7 mm | i N/A 13.5 mm | L3 N/A 21.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3044 |
MS3048 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 17.5 mm | L3 N/A 25.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3048 |
MS3052 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 17.5 mm | L3 N/A 25.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3052 |
MS3056 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 17.5 mm | L3 N/A 25.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3056 |
MS3060 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 20.5 mm | L3 N/A 28.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3060 |
MS3064 | t1 N/A 5 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 21 mm | L3 N/A 31 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3064 |
MS3068 | t1 N/A 5 mm | S N/A 24 mm | S1 N/A 9 mm | i N/A 21 mm | L3 N/A 31 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3068 |
MS3072 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 9 mm | i N/A 20 mm | L3 N/A 30 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3072 |
MS3076 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 12 mm | i N/A 24 mm | L3 N/A 34 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3076 |
MS3080 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 12 mm | i N/A 24 mm | L3 N/A 34 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3080 |
MS3084 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 12 mm | i N/A 24 mm | L3 N/A 34 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3084 |
MS3088 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 14 mm | i N/A 28 mm | L3 N/A 38 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3088 |