Part Number |
t1 |
S |
S1 |
i |
L3 |
CAD |
Appropriate Locknut No. |
---|---|---|---|---|---|---|---|
![]() | |||||||
MS3092 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 14 mm | i N/A 28 mm | L3 N/A 38 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3092 |
MS3096 | t1 N/A 5 mm | S N/A 36 mm | S1 N/A 14 mm | i N/A 28 mm | L3 N/A 38 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3096 |
MS31/1000 | t1 N/A 7 mm | S N/A 70 mm | S1 N/A 26 mm | i N/A 88 mm | L3 N/A 102 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/1000 |
MS31/500 | t1 N/A 5 mm | S N/A 40 mm | S1 N/A 18 mm | i N/A 45 mm | L3 N/A 55 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM31/500 |
MS31/530 | t1 N/A 7 mm | S N/A 40 mm | S1 N/A 22 mm | i N/A 51 mm | L3 N/A 65 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/530 |
MS31/560 | t1 N/A 7 mm | S N/A 45 mm | S1 N/A 22 mm | i N/A 54 mm | L3 N/A 68 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/560 |
MS31/600 | t1 N/A 7 mm | S N/A 45 mm | S1 N/A 22 mm | i N/A 54 mm | L3 N/A 68 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/600 |
MS31/630 | t1 N/A 7 mm | S N/A 50 mm | S1 N/A 22 mm | i N/A 61 mm | L3 N/A 75 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/630 |
MS31/670 | t1 N/A 7 mm | S N/A 50 mm | S1 N/A 22 mm | i N/A 66 mm | L3 N/A 80 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/670 |
MS31/710 | t1 N/A 7 mm | S N/A 55 mm | S1 N/A 26 mm | i N/A 69 mm | L3 N/A 83 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/710 |
MS31/750 | t1 N/A 7 mm | S N/A 60 mm | S1 N/A 26 mm | i N/A 70 mm | L3 N/A 84 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/750 |
MS31/800 | t1 N/A 7 mm | S N/A 60 mm | S1 N/A 26 mm | i N/A 70 mm | L3 N/A 84 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/800 |
MS31/850 | t1 N/A 7 mm | S N/A 70 mm | S1 N/A 26 mm | i N/A 71 mm | L3 N/A 85 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/850 |
MS31/900 | t1 N/A 7 mm | S N/A 70 mm | S1 N/A 26 mm | i N/A 76 mm | L3 N/A 90 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/900 |
MS31/950 | t1 N/A 7 mm | S N/A 70 mm | S1 N/A 26 mm | i N/A 78 mm | L3 N/A 92 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM 31/950 |
MS3144 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 22.5 mm | L3 N/A 30.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3144 |
MS3148 | t1 N/A 4 mm | S N/A 20 mm | S1 N/A 9 mm | i N/A 22.5 mm | L3 N/A 30.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3148 |
MS3152 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 25.5 mm | L3 N/A 33.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3152 |
MS3156 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 25.5 mm | L3 N/A 33.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3156 |
MS3160 | t1 N/A 4 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 30.5 mm | L3 N/A 38.5 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3160 |
MS3164 | t1 N/A 5 mm | S N/A 24 mm | S1 N/A 12 mm | i N/A 31 mm | L3 N/A 41 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3164 |
MS3168 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 14 mm | i N/A 38 mm | L3 N/A 48 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3168 |
MS3172 | t1 N/A 5 mm | S N/A 28 mm | S1 N/A 14 mm | i N/A 38 mm | L3 N/A 48 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3172 |
MS3176 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 14 mm | i N/A 40 mm | L3 N/A 50 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3176 |
MS3180 | t1 N/A 5 mm | S N/A 32 mm | S1 N/A 18 mm | i N/A 45 mm | L3 N/A 55 mm |
CAD
N/A ![]() |
Appropriate Locknut No. N/A HM3180 |