Part Number |
D1 |
k |
D4 |
D5 |
Number of Tangs |
Locknut Number |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| MB0 | D1 N/A 10 mm | k N/A 8.5 mm | D4 N/A 13 mm | D5 N/A 21 mm | Number of Tangs N/A 9 | Locknut Number N/A KM 00 |
CAD
N/A |
Add To Cart
Request Quote |
| MB1 | D1 N/A 12 mm | k N/A 10.5 mm | D4 N/A 17 mm | D5 N/A 25 mm | Number of Tangs N/A 9 | Locknut Number N/A KM 01 |
CAD
N/A |
Add To Cart
Request Quote |
| MB2 | D1 N/A 15 mm | k N/A 13.5 mm | D4 N/A 21 mm | D5 N/A 28 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 02 |
CAD
N/A |
Add To Cart
Request Quote |
| MB3 | D1 N/A 17 mm | k N/A 15.5 mm | D4 N/A 24 mm | D5 N/A 32 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 03 |
CAD
N/A |
Add To Cart
Request Quote |
| MB4 | D1 N/A 20 mm | k N/A 18.5 mm | D4 N/A 26 mm | D5 N/A 36 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 04 |
CAD
N/A |
Add To Cart
Request Quote |
| MB5 | D1 N/A 25 mm | k N/A 23 mm | D4 N/A 32 mm | D5 N/A 42 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 05 |
CAD
N/A |
Add To Cart
Request Quote |
| MB6 | D1 N/A 30 mm | k N/A 27.5 mm | D4 N/A 38 mm | D5 N/A 49 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 06 |
CAD
N/A |
Add To Cart
Request Quote |
| MB7 | D1 N/A 35 mm | k N/A 32.5 mm | D4 N/A 44 mm | D5 N/A 57 mm | Number of Tangs N/A 15 | Locknut Number N/A KM 07 |
CAD
N/A |
Add To Cart
Request Quote |
| MB8 | D1 N/A 40 mm | k N/A 37.5 mm | D4 N/A 50 mm | D5 N/A 62 mm | Number of Tangs N/A 15 | Locknut Number N/A KM 08 |
CAD
N/A |
Add To Cart
Request Quote |
| MB9 | D1 N/A 45 mm | k N/A 42.5 mm | D4 N/A 56 mm | D5 N/A 69 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 09 |
CAD
N/A |
Add To Cart
Request Quote |
| MB10 | D1 N/A 50 mm | k N/A 47.5 mm | D4 N/A 61 mm | D5 N/A 74 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 10 |
CAD
N/A |
Add To Cart
Request Quote |
| MB11 | D1 N/A 55 mm | k N/A 52.5 mm | D4 N/A 67 mm | D5 N/A 81 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 11 |
CAD
N/A |
Add To Cart
Request Quote |
| MB12 | D1 N/A 60 mm | k N/A 57.5 mm | D4 N/A 73 mm | D5 N/A 86 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 12 |
CAD
N/A |
Add To Cart
Request Quote |
| MB13 | D1 N/A 65 mm | k N/A 62.5 mm | D4 N/A 79 mm | D5 N/A 92 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 13 |
CAD
N/A |
Add To Cart
Request Quote |
| MB14 | D1 N/A 70 mm | k N/A 66.5 mm | D4 N/A 85 mm | D5 N/A 98 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 14 |
CAD
N/A |
Add To Cart
Request Quote |
| MB15 | D1 N/A 75 mm | k N/A 71.5 mm | D4 N/A 90 mm | D5 N/A 104 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 15 |
CAD
N/A |
Add To Cart
Request Quote |
| MB16 | D1 N/A 80 mm | k N/A 76.5 mm | D4 N/A 95 mm | D5 N/A 112 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 16 |
CAD
N/A |
Add To Cart
Request Quote |
| MB17 | D1 N/A 85 mm | k N/A 81.5 mm | D4 N/A 102 mm | D5 N/A 119 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 17 |
CAD
N/A |
Add To Cart
Request Quote |
| MB18 | D1 N/A 90 mm | k N/A 86.5 mm | D4 N/A 108 mm | D5 N/A 126 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 18 |
CAD
N/A |
Add To Cart
Request Quote |
| MB19 | D1 N/A 95 mm | k N/A 91.5 mm | D4 N/A 113 mm | D5 N/A 133 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 19 |
CAD
N/A |
Add To Cart
Request Quote |
| MB20 | D1 N/A 100 mm | k N/A 96.5 mm | D4 N/A 120 mm | D5 N/A 142 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 20 |
CAD
N/A |
Add To Cart
Request Quote |
| MB21 | D1 N/A 105 mm | k N/A 100.5 mm | D4 N/A 126 mm | D5 N/A 145 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 21 |
CAD
N/A |
Add To Cart
Request Quote |
| MB22 | D1 N/A 110 mm | k N/A 105.5 mm | D4 N/A 133 mm | D5 N/A 154 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 22 |
CAD
N/A |
Add To Cart
Request Quote |
| MB23 | D1 N/A 115 mm | k N/A 110.5 mm | D4 N/A 137 mm | D5 N/A 159 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 23 |
CAD
N/A |
Add To Cart
Request Quote |
| MB24 | D1 N/A 120 mm | k N/A 115 mm | D4 N/A 138 mm | D5 N/A 164 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 24 |
CAD
N/A |
Add To Cart
Request Quote |