Part Number |
D1 |
k |
D4 |
D5 |
Number of Tangs |
Locknut Number |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MB0 | D1 N/A 10 mm | k N/A 8.5 mm | D4 N/A 13 mm | D5 N/A 21 mm | Number of Tangs N/A 9 | Locknut Number N/A KM 00 |
CAD
N/A ![]() |
MB1 | D1 N/A 12 mm | k N/A 10.5 mm | D4 N/A 17 mm | D5 N/A 25 mm | Number of Tangs N/A 9 | Locknut Number N/A KM 01 |
CAD
N/A ![]() |
MB10 | D1 N/A 50 mm | k N/A 47.5 mm | D4 N/A 61 mm | D5 N/A 74 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 10 |
CAD
N/A ![]() |
MB11 | D1 N/A 55 mm | k N/A 52.5 mm | D4 N/A 67 mm | D5 N/A 81 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 11 |
CAD
N/A ![]() |
MB12 | D1 N/A 60 mm | k N/A 57.5 mm | D4 N/A 73 mm | D5 N/A 86 mm | Number of Tangs N/A 17 | Locknut Number N/A KM 12 |
CAD
N/A ![]() |
MB13 | D1 N/A 65 mm | k N/A 62.5 mm | D4 N/A 79 mm | D5 N/A 92 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 13 |
CAD
N/A ![]() |
MB14 | D1 N/A 70 mm | k N/A 66.5 mm | D4 N/A 85 mm | D5 N/A 98 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 14 |
CAD
N/A ![]() |
MB15 | D1 N/A 75 mm | k N/A 71.5 mm | D4 N/A 90 mm | D5 N/A 104 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 15 |
CAD
N/A ![]() |
MB16 | D1 N/A 80 mm | k N/A 76.5 mm | D4 N/A 95 mm | D5 N/A 112 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 16 |
CAD
N/A ![]() |
MB17 | D1 N/A 85 mm | k N/A 81.5 mm | D4 N/A 102 mm | D5 N/A 119 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 17 |
CAD
N/A ![]() |
MB18 | D1 N/A 90 mm | k N/A 86.5 mm | D4 N/A 108 mm | D5 N/A 126 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 18 |
CAD
N/A ![]() |
MB19 | D1 N/A 95 mm | k N/A 91.5 mm | D4 N/A 113 mm | D5 N/A 133 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 19 |
CAD
N/A ![]() |
MB2 | D1 N/A 15 mm | k N/A 13.5 mm | D4 N/A 21 mm | D5 N/A 28 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 02 |
CAD
N/A ![]() |
MB20 | D1 N/A 100 mm | k N/A 96.5 mm | D4 N/A 120 mm | D5 N/A 142 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 20 |
CAD
N/A ![]() |
MB21 | D1 N/A 105 mm | k N/A 100.5 mm | D4 N/A 126 mm | D5 N/A 145 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 21 |
CAD
N/A ![]() |
MB22 | D1 N/A 110 mm | k N/A 105.5 mm | D4 N/A 133 mm | D5 N/A 154 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 22 |
CAD
N/A ![]() |
MB23 | D1 N/A 115 mm | k N/A 110.5 mm | D4 N/A 137 mm | D5 N/A 159 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 23 |
CAD
N/A ![]() |
MB24 | D1 N/A 120 mm | k N/A 115 mm | D4 N/A 138 mm | D5 N/A 164 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 24 |
CAD
N/A ![]() |
MB25 | D1 N/A 125 mm | k N/A 120 mm | D4 N/A 148 mm | D5 N/A 170 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 25 |
CAD
N/A ![]() |
MB26 | D1 N/A 130 mm | k N/A 125 mm | D4 N/A 149 mm | D5 N/A 175 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 26 |
CAD
N/A ![]() |
MB27 | D1 N/A 135 mm | k N/A 130 mm | D4 N/A 160 mm | D5 N/A 185 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 27 |
CAD
N/A ![]() |
MB28 | D1 N/A 140 mm | k N/A 135 mm | D4 N/A 160 mm | D5 N/A 192 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 28 |
CAD
N/A ![]() |
MB29 | D1 N/A 145 mm | k N/A 140 mm | D4 N/A 172 mm | D5 N/A 202 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 29 |
CAD
N/A ![]() |
MB3 | D1 N/A 17 mm | k N/A 15.5 mm | D4 N/A 24 mm | D5 N/A 32 mm | Number of Tangs N/A 13 | Locknut Number N/A KM 03 |
CAD
N/A ![]() |
MB30 | D1 N/A 150 mm | k N/A 145 mm | D4 N/A 171 mm | D5 N/A 205 mm | Number of Tangs N/A 19 | Locknut Number N/A KM 30 |
CAD
N/A ![]() |