Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
AHX3128 | d1 N/A 135 mm | L N/A 83 mm | L1 N/A 88 mm | b N/A 14 mm | Thread D1 N/A M150x2 | Appropriate Withdrawal Nut No. N/A KM30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
AH24028 | d1 N/A 135 mm | L N/A 83 mm | L1 N/A 93 mm | b N/A 14 mm | Thread D1 N/A M145x2 | Appropriate Withdrawal Nut No. N/A KM29 | Appropriate Hydraulic Nut N/A HMV 29 |
CAD
N/A ![]() |
AHX3028 | d1 N/A 135 mm | L N/A 68 mm | L1 N/A 73 mm | b N/A 14 mm | Thread D1 N/A M150x2 | Appropriate Withdrawal Nut No. N/A KM30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
AHX2326G | d1 N/A 125 mm | L N/A 115 mm | L1 N/A 119 mm | b N/A 19 mm | Thread D1 N/A M140x2 | Appropriate Withdrawal Nut No. N/A KM28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
AHX3226G | d1 N/A 125 mm | L N/A 98 mm | L1 N/A 102 mm | b N/A 15 mm | Thread D1 N/A M140x2 | Appropriate Withdrawal Nut No. N/A KM28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
AH24126 | d1 N/A 125 mm | L N/A 94 mm | L1 N/A 104 mm | b N/A 14 mm | Thread D1 N/A M140x2 | Appropriate Withdrawal Nut No. N/A KM28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
AH24026 | d1 N/A 125 mm | L N/A 83 mm | L1 N/A 93 mm | b N/A 14 mm | Thread D1 N/A M135x2 | Appropriate Withdrawal Nut No. N/A KM27 | Appropriate Hydraulic Nut N/A HMV 27 |
CAD
N/A ![]() |
AHX3126 | d1 N/A 125 mm | L N/A 78 mm | L1 N/A 82 mm | b N/A 12 mm | Thread D1 N/A M140x2 | Appropriate Withdrawal Nut No. N/A KM28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
AHX3026 | d1 N/A 125 mm | L N/A 67 mm | L1 N/A 71 mm | b N/A 14 mm | Thread D1 N/A M140x2 | Appropriate Withdrawal Nut No. N/A KM28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
AHX2324G | d1 N/A 115 mm | L N/A 105 mm | L1 N/A 109 mm | b N/A 17 mm | Thread D1 N/A M130x2 | Appropriate Withdrawal Nut No. N/A KM26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
AH24124 | d1 N/A 115 mm | L N/A 93 mm | L1 N/A 102 mm | b N/A 13 mm | Thread D1 N/A M130x2 | Appropriate Withdrawal Nut No. N/A KM26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
AHX3224G | d1 N/A 115 mm | L N/A 90 mm | L1 N/A 94 mm | b N/A 13 mm | Thread D1 N/A M130x2 | Appropriate Withdrawal Nut No. N/A KM26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
AHX3124 | d1 N/A 115 mm | L N/A 75 mm | L1 N/A 79 mm | b N/A 12 mm | Thread D1 N/A M130x2 | Appropriate Withdrawal Nut No. N/A KM26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
AH24024 | d1 N/A 115 mm | L N/A 73 mm | L1 N/A 82 mm | b N/A 13 mm | Thread D1 N/A M125x2 | Appropriate Withdrawal Nut No. N/A KM25 | Appropriate Hydraulic Nut N/A HMV 25 |
CAD
N/A ![]() |
AHX3024 | d1 N/A 115 mm | L N/A 60 mm | L1 N/A 64 mm | b N/A 13 mm | Thread D1 N/A M130x2 | Appropriate Withdrawal Nut No. N/A KM26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
AHX2322G | d1 N/A 105 mm | L N/A 98 mm | L1 N/A 102 mm | b N/A 16 mm | Thread D1 N/A M120x2 | Appropriate Withdrawal Nut No. N/A KM24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
AHX3222G | d1 N/A 105 mm | L N/A 82 mm | L1 N/A 86 mm | b N/A 11 mm | Thread D1 N/A M120x2 | Appropriate Withdrawal Nut No. N/A KM24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
AH24122 | d1 N/A 105 mm | L N/A 82 mm | L1 N/A 91 mm | b N/A 13 mm | Thread D1 N/A M115x2 | Appropriate Withdrawal Nut No. N/A KM23 | Appropriate Hydraulic Nut N/A HMV 23 |
CAD
N/A ![]() |
AHX3122 | d1 N/A 105 mm | L N/A 68 mm | L1 N/A 72 mm | b N/A 11 mm | Thread D1 N/A M120x2 | Appropriate Withdrawal Nut No. N/A KM24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
AHX322 | d1 N/A 105 mm | L N/A 63 mm | L1 N/A 67 mm | b N/A 12 mm | Thread D1 N/A M120x2 | Appropriate Withdrawal Nut No. N/A KM24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
AHX2320 | d1 N/A 95 mm | L N/A 90 mm | L1 N/A 94 mm | b N/A 16 mm | Thread D1 N/A M110x2 | Appropriate Withdrawal Nut No. N/A KM22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
AHX3220 | d1 N/A 95 mm | L N/A 73 mm | L1 N/A 77 mm | b N/A 11 mm | Thread D1 N/A M110x2 | Appropriate Withdrawal Nut No. N/A KM22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
AHX3120 | d1 N/A 95 mm | L N/A 64 mm | L1 N/A 68 mm | b N/A 11 mm | Thread D1 N/A M110x2 | Appropriate Withdrawal Nut No. N/A KM22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
AHX320 | d1 N/A 95 mm | L N/A 59 mm | L1 N/A 63 mm | b N/A 10 mm | Thread D1 N/A M110x2 | Appropriate Withdrawal Nut No. N/A KM22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
AHX2319 | d1 N/A 90 mm | L N/A 85 mm | L1 N/A 89 mm | b N/A 16 mm | Thread D1 N/A M105x2 | Appropriate Withdrawal Nut No. N/A KM21 | Appropriate Hydraulic Nut N/A HMV 21 |
CAD
N/A ![]() |