Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 75 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 35 mm N/A 29 mm N/A 32 mm N/A 6 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 380 mm N/A 183 mm N/A 193 mm N/A 33 mm N/A Tr420x5 N/A HM 3084 N/A HMV 84 N/A CAD
N/A 400 mm N/A 186 mm N/A 196 mm N/A 34 mm N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A CAD
N/A 40 mm N/A 31 mm N/A 34 mm N/A 6 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD
N/A 150 mm N/A 103 mm N/A 108 mm N/A 16 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD
N/A 160 mm N/A 104 mm N/A 109 mm N/A 16 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD
N/A 170 mm N/A 116 mm N/A 122 mm N/A 19 mm N/A M190x3 N/A KM38 N/A HMV 38 N/A CAD
N/A 180 mm N/A 125 mm N/A 131 mm N/A 20 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD
N/A 60 mm N/A 42 mm N/A 45 mm N/A 8 mm N/A M70x2 N/A KM14 N/A HMV 14 N/A CAD
N/A 190 mm N/A 134 mm N/A 140 mm N/A 21 mm N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A CAD
N/A 200 mm N/A 145 mm N/A 151 mm N/A 23 mm N/A Tr240x4 N/A HM48 N/A HMV 48 N/A CAD
N/A 220 mm N/A 154 mm N/A 161 mm N/A 25 mm N/A Tr260x4 N/A HM52 N/A HMV 52 N/A CAD
N/A 65 mm N/A 43 mm N/A 47 mm N/A 8 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD
N/A 240 mm N/A 172 mm N/A 179 mm N/A 26 mm N/A Tr280x4 N/A HM 56 T N/A HMV 56 N/A CAD
N/A 260 mm N/A 175 mm N/A 183 mm N/A 28 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD
N/A 70 mm N/A 45 mm N/A 49 mm N/A 8 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD
N/A 75 mm N/A 48 mm N/A 52 mm N/A 8 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD
N/A 280 mm N/A 192 mm N/A 200 mm N/A 30 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD
N/A 300 mm N/A 209 mm N/A 217 mm N/A 31 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD
N/A 320 mm N/A 225 mm N/A 234 mm N/A 33 mm N/A Tr360x5 N/A HM3172 N/A HMV 72 N/A CAD
N/A 340 mm N/A 229 mm N/A 238 mm N/A 35 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD
N/A 360 mm N/A 232 mm N/A 242 mm N/A 36 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD
N/A 400 mm N/A 266 mm N/A 276 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 710 mm N/A 540 mm N/A 556 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD
N/A 150 mm N/A 124 mm N/A 130 mm N/A 20 mm N/A M170x3 N/A KM34 N/A HMV 34 N/A CAD
51 - 75 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »